This folder consists of programming files (*.STP) for 
Displaying POT Values over UART SoftConsole Standalone Flow Tutorial for SmartFusion cSoC

The provided programming files include embedded NVM application client with application programs in release mode.

Tools Used:
1) Libero SoC IDE v10.0 SP1
2) SoftConsole v3.3

HDL Technology "Verilog"
Technology Family "SmartFusion"
Technology Device "A2F200M3F"
Technology Package "FG484"

Folder Structure:

I)DEV_KIT:  These programming files work on A2F500 based SmartFusion Development kit board only.

	1) POT_Uart for A2F_EVAL_KIT REV E         
		 |
		 |--Voltage_Monitor_MSS.stp


II)EVAL_KIT:  These programming files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) POT_Uart_REV 2 A2F_EVAL_KIT REV 2         
		 |
		 |--Voltage_Monitor_MSS.stp

	2) POT_Uart_REV 1 for A2F_EVAL_KIT REV 1
		 |
		 |--Voltage_Monitor_MSS.stp