This folder consists of Design files for 
Displaying POT Values over UART SoftConsole Standalone Flow Tutorial for SmartFusion cSoC

Tools Used:
1) Libero SoC IDE v10.1 SP1
2) SoftConsole v3.3

open LiberoSoC in embedded mode from SoftConsole 

Folder Structure:

I)DEV_KIT:  These Design files work on A2F500 based SmartFusion Development kit board only.

	1) POT_Uart         
		 |
		 |--Voltage_Monitor


II)EVAL_KIT:  These Design files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) POT_Uart_REV 2 for A2F_EVAL_KIT REV 2         
		 |
		 |--Voltage_Monitor

	2) POT_Uart_REV 1 for A2F_EVAL_KIT REV 1
		 |
		 |--Voltage_Monitor