This folder consists of programming files (*.STP) for 
Displaying POT Level with LEDs Libero SoC IDE and Vision4 IDE Flow Tutorial for SmartFusion cSoC

The provided programming files include embedded NVM application client with application programs in release mode.

Tools Used:
1) LIBERO IDE v10.0 SP1
2) Keil uvision v4.21

Folder Structure:

I)DEV_KIT:  These programming files work on A2F500 based SmartFusion Development kit board only.

	1) POT_LED_Libero_Keil
        	 |
	 	 |--Voltage_Monitor.stp

II)EVAL_KIT:  These programming files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) POT_LED_Libero_Keil for A2F_EVAL_KIT REV 2
        	 |
	 	 |--Voltage_Monitor.stp

	2) POT_LED_Libero_Keil_old for A2F_EVAL_KIT
		 |
	 	 |--Voltage_Monitor.stp