This folder consists of programming files (*.STP) for 
Displaying POT Level with LEDs Libero SoC IDE and SoftConsole IDE Flow Tutorial for SmartFusion cSoC

The provided programming files include embedded NVM application client with application programs in release mode.

Tools Used:
1) LIBERO IDE v10.0 SP1
2) SoftConsole v3.3

HDL Technology "Verilog"
Technology Family "SmartFusion"
Technology Device "A2F200M3F"
Technology Package "FG484"

Folder Structure:

I)DEV_KIT:  These programming files work on A2F500 based SmartFusion Development kit board only.

	1) POT_LED_Libero_SoftConsole
        	 |
	 	 |--Voltage_Monitor.stp

II)EVAL_KIT:  These programming files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) POT_LED_Libero_SoftConsole for A2F_EVAL_KIT REV 2
 	        |
		|--Voltage_Monitor.stp

	2) POT_LED_Libero_SoftConsole_old for A2F_EVAL_KIT (Before REV 2)
		 |
		 |--Voltage_Monitor.stp