This folder consists of Design files for SmartFusion cSoC Display Solutions Tutorial.

Tools Used:
1) LIBERO IDE v10.1 SP1
2) SoftConsole v3.3

COMPONENTS USED:
1) MSS COMPONENT V2.5.106
2) CORE GPIO V3.0.120
3) CORE AHBTOAPB3_0 V2.0.116

Folder Structure: The downloaded Design files for the SmartFusion cSoC Display Solutions Tutorail would consists of folders as shown below.

              SmartFusionOpenGLSC_Demo
                  | 
                  |--A2F500
                  |
                  |--Hostutils
                  |
                  |--ProgrammingFiles
                  |


I)A2F500:  These Design files work on A2F500 based SmartFusion Development kit board only.
      
	   A2F500:--    
                  |
                  |-FiveInchLCDInterface
                  |      |
                  |      |--FiveInchTFTLCD_QVGA_16bit_Interface.rar 
                  |      |
                  |
                  |
                  |-SevenInchLCDInterface
                  |      |
                         |--SevenInchTFTLCD_WVGA_16bit_Interface_USE.rar
                         | 

Extract the (*.rar) files.The rar files includes the projects for both the Five inch lcd and seven inch LCD seperately.  

II)Hostutils: This folder contains the images and host flash loader tools and batch files for both five inch and seven inch LCD demos.

III)ProgrammingFiles: This folder contains the STAPL(*.STP) files for both five inch and seven inch LCD demos.