m255
13
cModel Technology
dC:\Actelprj\sconfig\simulation
Ecfgnvm
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L7
VbZ6WH;H@1U62Zze@YJlD90
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work cfgnvm bZ6WH;H@1U62Zze@YJlD90
l52
L17
VS2E:S>8d5oKg6C;F0H_BF1
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Ecfgnvm_1
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L3167
Vl`Sz@n:Eg4GXFL4g2jQE@1
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work cfgnvm_1 l`Sz@n:Eg4GXFL4g2jQE@1
l3212
L3177
V8>2d><GKRU0=I?ezglh:R3
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Econfig_top
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L3385
V5zn41<>RjABZi;e1=0VVP2
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DE work pll_60_40_10 ;mc`iDFTP7?b_Hz2Z3z[N3
DE work cfgnvm_1 l`Sz@n:Eg4GXFL4g2jQE@1
DE work rc_osc cKM85j:G[eY<Wm>6JDd[Q1
DE work sconfig 0;SfQ@YFGeDh[4FI2]4Ai3
DE work cfgnvm bZ6WH;H@1U62Zze@YJlD90
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work config_top 5zn41<>RjABZi;e1=0VVP2
l3521
L3391
VkiV]HagMUh2>l>EiWUeg_2
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Epll_60_40_10
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L3284
V;mc`iDFTP7?b_Hz2Z3z[N3
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work pll_60_40_10 ;mc`iDFTP7?b_Hz2Z3z[N3
l3323
L3291
VkiQe2LS?e>RQj=RS3nOEd2
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Eram256x8
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L124
VGzS;manL?MH61c_H^jE;71
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work ram256x8 GzS;manL?MH61c_H^jE;71
l172
L134
V:XDM<0Vi5]V>]ED^ZLA^C0
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Erc_osc
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L3120
VcKM85j:G[eY<Wm>6JDd[Q1
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work rc_osc cKM85j:G[eY<Wm>6JDd[Q1
l3142
L3126
V;K6NDYRIOm><KG:S@FOZ31
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Esconfig
w1156472174
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/synthesis/config_top.vhd
l0
L235
V0;SfQ@YFGeDh[4FI2]4Ai3
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Adef_arch
DE work ram256x8 GzS;manL?MH61c_H^jE;71
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work sconfig 0;SfQ@YFGeDh[4FI2]4Ai3
l687
L249
V=6C2@CZFF4@?h7z477Tag3
OW;C;6.1b;31
31
M1 ieee std_logic_1164
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Etestbench
w1156785958
DP ieee std_logic_arith N1b?3<a_g2AOk_0Ie>0F:2
DP ieee std_logic_unsigned =:F>A4m7i`0z3e0XK^PIX0
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
FC:/Actelprj/sconfig/stimulus/testbench.vhd
l0
L12
Vm4abe0_GgRbc`^03Rl^>O1
OW;C;6.1b;31
31
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000
Abehavior
DP ieee std_logic_arith N1b?3<a_g2AOk_0Ie>0F:2
DP ieee std_logic_unsigned =:F>A4m7i`0z3e0XK^PIX0
DP ieee std_logic_1164 ChagfbCXBFdaC62b9Y:;<1
DE work testbench m4abe0_GgRbc`^03Rl^>O1
l40
L16
VoeUEDz>T=jF<Y7c1?H6DA2
OW;C;6.1b;31
31
M3 ieee std_logic_1164
M2 ieee std_logic_unsigned
M1 ieee std_logic_arith
o-93 -explicit -work postsynth -O0
tGenerateLoopIterationMax 100000