Synopsys Netlist Linker, version comp2016q3p1, Build 117R, built Nov 17 2016 @N: : | Running in 64-bit mode File F:\Work\WebreleaseTest\Web_Release_Testing\SK2ABLSLST10\SK2ABLSLST10\Libero\SK2ABLSLST10_5_1\synthesis\synwork\MC_System_top_1_comp.srs changed - recompiling At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 89MB peak: 90MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime Process completed successfully. # Wed Oct 04 12:30:20 2017 ###########################################################]