Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File E:\LX77\VHDL\SK1ABLRS10_5_1\synthesis\synwork\MC_System_top_1_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 85MB peak: 86MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Thu Aug 25 16:28:01 2016

###########################################################]