#Build: Synplify Pro I-2013.09M-SP1 , Build 034R, Jan 17 2014
#install: C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1
#OS: Windows 7 6.1
#Hostname: W764-PINNINTIA
#Implementation: synthesis
$ Start of Compile
#Thu Aug 07 15:16:55 2014
Synopsys VHDL Compiler, version comp201309rcp1, Build 078R, built Jan 14 2014
@N: : | Running in 64-bit mode
Copyright (C) 1994-2013 Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
@N:CD720 : std.vhd(146) | Setting time resolution to ns
@N: : mas.vhd(35) | Top entity is set to mas.
Options changed - recompiling
VHDL syntax check successful!
Options changed - recompiling
@N:CD231 : std1164.vhd(913) | Using onehot encoding for type mvl9plus ('U'="1000000000")
@N:CD630 : mas.vhd(35) | Synthesizing work.mas.mas
@W:CG296 : mas.vhd(107) | Incomplete sensitivity list - assuming completeness
@W:CG290 : mas.vhd(109) | Referenced variable s_reset_state is not in sensitivity list
@W:CG296 : mas.vhd(152) | Incomplete sensitivity list - assuming completeness
@W:CG290 : mas.vhd(154) | Referenced variable s_reset_state is not in sensitivity list
@W:CD796 : mas.vhd(65) | Bit 1 of signal mas_done_sync is undriven. Possible simulation mismatch as initial value or default value is ignored. To avoid simulation mismatches, explicitly drive this bit.
@W:CD796 : mas.vhd(65) | Bit 2 of signal mas_done_sync is undriven. Possible simulation mismatch as initial value or default value is ignored. To avoid simulation mismatches, explicitly drive this bit.
Post processing for work.mas.mas
@END
At c_vhdl Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 73MB peak: 73MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Thu Aug 07 15:16:55 2014
###########################################################]
Pre-mapping Report
Synopsys Generic Technology Pre-mapping, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1
Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 99MB)
Linked File: mas_scck.rpt
Printing clock summary report in "D:\MS_MC_single_axis\synthesis\mas_scck.rpt" file
@N:MF248 : | Running in 64-bit mode.
@N:MF667 : | Clock conversion disabled
Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)
Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)
@N:BN133 : | Ignoring syn_hier=hard property on top-level design.
Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 102MB)
Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 102MB)
syn_allowed_resources : blockrams=69,dsps=72 set on top level netlist mas
Clock Summary
**************
Start Requested Requested Clock Clock
Clock Frequency Period Type Group
------------------------------------------------------------------------------
mas|sys_clk_i 100.0 MHz 10.000 inferred Inferred_clkgroup_0
==============================================================================
@W:MT530 : mas.vhd(154) | Found inferred clock mas|sys_clk_i which controls 46 sequential elements including product_o[43:0]. This clock has no specified timing constraint which may adversely impact design performance.
Finished Pre Mapping Phase.
@N:BN225 : | Writing default property annotation file D:\MS_MC_single_axis\synthesis\mas.sap.
Pre-mapping successful!
At Mapper Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 68MB peak: 132MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Thu Aug 07 15:16:57 2014
###########################################################]
Map & Optimize Report
Synopsys Generic Technology Mapper, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1
Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 99MB)
@N:MF248 : | Running in 64-bit mode.
@N:MF667 : | Clock conversion disabled
Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)
Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)
Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)
Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 103MB)
Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 132MB)
Available hyper_sources - for debug and ip models
None Found
Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 132MB)
Finished factoring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 132MB)
Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 132MB)
Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 132MB peak: 132MB)
Starting Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 132MB peak: 132MB)
Finished Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 132MB peak: 132MB)
Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 132MB peak: 132MB)
Finished preparing to map (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 132MB peak: 132MB)
Finished technology mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 132MB)
Pass CPU time Worst Slack Luts / Registers
------------------------------------------------------------
Pass CPU time Worst Slack Luts / Registers
------------------------------------------------------------
------------------------------------------------------------
Added 0 Buffers
Added 0 Cells via replication
Added 0 Sequential Cells via replication
Added 0 Combinational Cells via replication
Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 132MB)
Finished restoring hierarchy (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 132MB)
#### START OF CLOCK OPTIMIZATION REPORT #####[
Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 4 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks
====================================== Non-Gated/Non-Generated Clocks ======================================
Clock Tree ID Driving Element Drive Element Type Fanout Sample Instance
------------------------------------------------------------------------------------------------------------
ClockId0001 sys_clk_i port 4 op_mult.un3_product_o_muladd_0[35:0]
============================================================================================================
##### END OF CLOCK OPTIMIZATION REPORT ######]
Writing Analyst data base D:\MS_MC_single_axis\synthesis\mas.srm
Finished Writing Netlist Databases (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 132MB)
Writing EDIF Netlist and constraint files
@N:BW103 : | Synopsys Constraint File time units using default value of 1ns
@N:BW107 : | Synopsys Constraint File capacitance units using default value of 1pF
I-2013.09M-SP1
Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
@W:MT246 : mas.vhd(158) | Blackbox MACC is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results)
@W:MT420 : | Found inferred clock mas|sys_clk_i with period 10.00ns. Please declare a user-defined clock on object "p:sys_clk_i"
##### START OF TIMING REPORT #####[
# Timing Report written on Thu Aug 07 15:16:58 2014
#
Top view: mas
Requested Frequency: 100.0 MHz
Wire load mode: top
Paths requested: 5
Constraint File(s):
@N:MT320 : | Timing report estimates place and route data. Please look at the place and route timing report for final timing.
@N:MT322 : | Clock constraints cover only FF-to-FF paths associated with the clock.
Performance Summary
*******************
Worst slack in design: 8.972
Requested Estimated Requested Estimated Clock Clock
Starting Clock Frequency Frequency Period Period Slack Type Group
---------------------------------------------------------------------------------------------------------------------
mas|sys_clk_i 100.0 MHz 972.8 MHz 10.000 1.028 8.972 inferred Inferred_clkgroup_0
System 100.0 MHz NA 10.000 NA NA system system_clkgroup
=====================================================================================================================
Clock Relationships
*******************
Clocks | rise to rise | fall to fall | rise to fall | fall to rise
--------------------------------------------------------------------------------------------------------------------
Starting Ending | constraint slack | constraint slack | constraint slack | constraint slack
--------------------------------------------------------------------------------------------------------------------
mas|sys_clk_i mas|sys_clk_i | 10.000 8.972 | No paths - | No paths - | No paths -
====================================================================================================================
Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.
Interface Information
*********************
No IO constraint found
====================================
Detailed Report for Clock: mas|sys_clk_i
====================================
Starting Points with Worst Slack
********************************
Starting Arrival
Instance Reference Type Pin Net Time Slack
Clock
----------------------------------------------------------------------------------------------
mas_done_sync[0] mas|sys_clk_i SLE Q mas_done_sync[0] 0.087 8.972
==============================================================================================
Ending Points with Worst Slack
******************************
Starting Required
Instance Reference Type Pin Net Time Slack
Clock
-----------------------------------------------------------------------------------------
mas_done_o mas|sys_clk_i SLE D mas_done_sync[0] 9.745 8.972
=========================================================================================
Worst Path Information
View Worst Path in Analyst
***********************
Path information for path number 1:
Requested Period: 10.000
- Setup time: 0.255
+ Clock delay at ending point: 0.000 (ideal)
= Required time: 9.745
- Propagation time: 0.773
- Clock delay at starting point: 0.000 (ideal)
= Slack (critical) : 8.972
Number of logic level(s): 0
Starting point: mas_done_sync[0] / Q
Ending point: mas_done_o / D
The start point is clocked by mas|sys_clk_i [rising] on pin CLK
The end point is clocked by mas|sys_clk_i [rising] on pin CLK
Instance / Net Pin Pin Arrival No. of
Name Type Name Dir Delay Time Fan Out(s)
-------------------------------------------------------------------------------
mas_done_sync[0] SLE Q Out 0.087 0.087 -
mas_done_sync[0] Net - - 0.685 - 1
mas_done_o SLE D In - 0.773 -
===============================================================================
Total path delay (propagation time + setup) of 1.028 is 0.343(33.3%) logic and 0.685(66.7%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value
##### END OF TIMING REPORT #####]
---------------------------------------
Resource Usage Report for mas
Mapping to part: m2s050t_esfbga896std
Cell usage:
Sequential Cells:
SLE 2 uses
DSP Blocks: 1
MACC: 1 MultAddSub
Total LUTs: 0
Mapper successful!
At Mapper Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 47MB peak: 133MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Thu Aug 07 15:16:59 2014
###########################################################]