#Build: Synplify Pro J-2015.03M-3, Build 048R, May 14 2015 #install: E:\Microsemi\Libero_v11.6\Synopsys\fpga_J-2015.03M-3 #OS: Windows 7 6.1 #Hostname: W764-MURALIA #Implementation: synthesis Synopsys HDL Compiler, version comp201503p1, Build 094R, built May 14 2015 @N: : | Running in 64-bit mode Copyright (C) 1994-2015 Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, or distribution of this software is strictly prohibited. Synopsys VHDL Compiler, version comp201503p1, Build 094R, built May 14 2015 @N: : | Running in 64-bit mode Copyright (C) 1994-2015 Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use, reproduction, or distribution of this software is strictly prohibited. @N:CD720 : std.vhd(123) | Setting time resolution to ns @E: : | Can't open input file E:\Solutions_Repo\Motor Control\Development\MCSK\SK2ABLSLST10_p\RTL\SK2ABLSLST10_5_1\component\Microsemi\SolutionCore\SVM\3.0.2\RTL\svm.vhd Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Tue Oct 13 12:37:23 2015 ###########################################################] @END Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Tue Oct 13 12:37:23 2015 ###########################################################]