Synopsys Netlist Linker, version comp201403sp1p1, Build 095R, built Oct 9 2014 @N: : | Running in 64-bit mode File E:\Webrelease\Sep15\Test\SK5_0_SPI\synthesis\synwork\MC_System_top_1_comp.srs changed - recompiling At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 88MB peak: 89MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Tue Sep 15 11:23:16 2015 ###########################################################]