@W: CG296 :"D:\MS_MC_single_axis\hdl\mas.vhd":107:25:107:31|Incomplete sensitivity list - assuming completeness
@W: CG290 :"D:\MS_MC_single_axis\hdl\mas.vhd":109:23:109:35|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"D:\MS_MC_single_axis\hdl\mas.vhd":152:5:152:11|Incomplete sensitivity list - assuming completeness
@W: CG290 :"D:\MS_MC_single_axis\hdl\mas.vhd":154:23:154:35|Referenced variable s_reset_state is not in sensitivity list
@W: CD796 :"D:\MS_MC_single_axis\hdl\mas.vhd":65:8:65:20|Bit 1 of signal mas_done_sync is undriven. Possible simulation mismatch as initial value or default value is ignored. To avoid simulation mismatches, explicitly drive this bit. 
@W: CD796 :"D:\MS_MC_single_axis\hdl\mas.vhd":65:8:65:20|Bit 2 of signal mas_done_sync is undriven. Possible simulation mismatch as initial value or default value is ignored. To avoid simulation mismatches, explicitly drive this bit.