@N|Running in 64-bit mode
@N: CD720 :"C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1\lib\vhd2008\std.vhd":146:18:146:21|Setting time resolution to ns
@N:"D:\MS_MC_single_axis\hdl\mas.vhd":35:7:35:9|Top entity is set to mas.
@N: CD231 :"C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1\lib\vhd2008\std1164.vhd":913:16:913:17|Using onehot encoding for type mvl9plus ('U'="1000000000")
@N: CD630 :"D:\MS_MC_single_axis\hdl\mas.vhd":35:7:35:9|Synthesizing work.mas.mas