@W: CD134 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\pi_controller.vhd":155:26:155:35|No such identifier, output_y_o, of proper type in current declarative region
@W: CD134 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\pi_controller.vhd":156:26:156:34|No such identifier, acc_out_o, of proper type in current declarative region
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":150:11:150:17|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":152:17:152:29|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":172:19:172:25|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":174:14:174:26|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":217:18:217:24|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":219:16:219:28|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":265:21:265:27|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":267:19:267:31|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":282:18:282:24|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":284:19:284:31|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":308:19:308:25|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":310:15:310:27|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":330:2:330:8|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":332:19:332:31|Referenced variable s_reset_state is not in sensitivity list
@W: CD434 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":376:55:376:69|Signal speed_error_abs in the sensitivity list is not used in the process
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":401:16:401:22|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":406:41:406:48|Referenced variable w_cl_abs is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":469:1:469:7|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":471:15:471:27|Referenced variable s_reset_state is not in sensitivity list
@W: CG296 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":487:1:487:7|Incomplete sensitivity list - assuming completeness
@W: CG290 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":489:15:489:27|Referenced variable s_reset_state is not in sensitivity list
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":97:9:97:17|Signal s_r_angle is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":98:9:98:18|Signal s_r_coef_a is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":99:9:99:18|Signal s_r_coef_b is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":100:9:100:20|Signal s_ca_mul_inp is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":101:9:101:20|Signal s_cb_mul_out is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":102:9:102:20|Signal s_ca_mul_ang is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":103:9:103:19|Signal speed_o_sig is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":104:9:104:17|Signal speed_prv is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":105:9:105:46|Signal sub is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":107:9:107:18|Signal s_mas_en_o is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":119:9:119:23|Signal speed_act_i_abs is undriven 
@W: CD638 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":121:9:121:25|Signal speed_ref_in_by_2 is undriven 
@W: CL169 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":152:4:152:5|Pruning register s_start_d1_2  
@W: CL111 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":219:3:219:4|All reachable assignments to sub_o assign '0'; register removed by optimization
@W: CL190 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":310:2:310:3|Optimizing register bit theta_scale_val_limit(17) to a constant 0
@W: CL260 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":310:2:310:3|Pruning register bit 17 of theta_scale_val_limit(17 downto 0)  
@W: CL260 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":284:6:284:7|Pruning register bit 17 of theta_scale_val(17 downto 0)  
@W: CL279 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":267:6:267:7|Pruning register bits 35 to 22 of s_omega_scl_reg(35 downto 0)  
@W: CL279 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":219:3:219:4|Pruning register bits 35 to 22 of add_c_o(35 downto 0)  
@W: CL159 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":52:1:52:11|Input speed_act_i is unused