@N|Running in 64-bit mode
@N: CD720 :"C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1\lib\vhd2008\std.vhd":146:18:146:21|Setting time resolution to ns
@N:"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":29:7:29:11|Top entity is set to SQMNG.
@N: CD231 :"C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1\lib\vhd2008\std1164.vhd":913:16:913:17|Using onehot encoding for type mvl9plus ('U'="1000000000")
@N: CD630 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":29:7:29:11|Synthesizing work.sqmng.sqmng 
@N: CD233 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":91:17:91:18|Using sequential encoding for type fsm_state
@N: CL201 :"C:\SK1ASTSL10_3_0_multi_axis\hdl\sqmng.vhd":174:1:174:2|Trying to extract state machine for register state