<<<--- Microchip PolarFire Power Monitor GUI Installer Readme --->>>
-----------------------------------------------------------------

Run the Installer:
-------------------
- Locate the 'setup.exe' file in the unzipped contents.
- Right-click on 'setup.exe' and select 'Run as administrator' to start the installation process. 
- Follow the on-Screen instructions to complete installation.

Prerequisites :
--------------

- This GUI requires the Microchip 'FPGA_GUI_Pack' to be installed on your system to function.
- The installer will check for 'FPGA_GUI_Pack' at the end of installation , if it is not detected you will be prompted to download and install.

Alternatively,

- If you prefer to manually download and install the Microchip 'FPGA_GUI_Pack', you can do so using the following link:

"https://ww1.microchip.com/downloads/aemDocuments/documents/FPGA/SOCDesignFiles/FPGA_GUI_Pack_Installer.zip"

Support :
---------
For any issues or further assistance, please refer to the 'Microchip_PF_PowerMonitor_Help.pdf' or contact Microchip support.