@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3612:27:3612:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_16,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_15
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3567:27:3567:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_15,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_14
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3522:27:3522:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_14,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_13
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3477:27:3477:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_13,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_12
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3432:27:3432:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_12,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_11
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3387:27:3387:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_11,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3297:26:3297:37|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_9,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3252:27:3252:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_8,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3207:27:3207:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_7,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3162:27:3162:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_6,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3117:27:3117:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_5,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3072:27:3072:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_4,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":2982:27:2982:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_2,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3342:27:3342:39|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_10,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_1
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":2937:27:2937:38|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_1,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_0
@W: MT530 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_defaultslavesm.v":66:4:66:9|Found inferred clock Linker_Design_FCCC_0_FCCC|GL0_net_inferred_clock which controls 159 sequential elements including CoreAHBLite_0.matrix4x16.masterstage_0.default_slave_sm.defSlaveSMCurrentState. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MO111 :|Tristate driver Linker_Design_MSS_0_FIC_0_AHB_MASTER_HTRANS_t[0] on net Linker_Design_MSS_0_FIC_0_AHB_MASTER_HTRANS[0] has its enable tied to GND (module Linker_Design)