Project Settings
Project Name Linker_Design_syn Implementation Name synthesis_1
Top Module Linker_Design Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 34 186 0 - 0m:01s - 4/3/2014
4:14:07 PM
FSM ExplorerComplete 68 47 0 0m:01s 0m:01s 146MB 4/3/2014
4:14:10 PM
Pre-mappingComplete 55 17 0 0m:00s 0m:00s 140MB 4/3/2014
4:14:11 PM
Map & OptimizeComplete 32 25 0 0m:03s 0m:03s 151MB 4/3/2014
4:14:15 PM

Area Summary
Sequential Cells 114 DSP Blocks (MACC) (dsp_used) 0
I/O Cells 2 Global Clock Buffers 2
Block Rams (RAM1K18) (v_ram) 32 LUTs (total_luts) 415

Timing Summary
Clock NameReq FreqEst FreqSlack
Linker_Design_FCCC_0_FCCC|GL0_net_inferred_clock100.0 MHz116.4 MHz1.411
System100.0 MHz895.2 MHz8.883

Optimizations Summary
Combined Clock Conversion 1 / 0