@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design_mss\linker_design_mss.v":43:14:43:31|Tristate driver FIC_0_AHB_M_HTRANS_1 on net FIC_0_AHB_M_HTRANS_1 has its enable tied to GND (module Linker_Design_MSS) 
@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design\osc_0\linker_design_osc_0_osc.v":20:7:20:16|Tristate driver XTLOSC_O2F on net XTLOSC_O2F has its enable tied to GND (module Linker_Design_OSC_0_OSC) 
@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design\osc_0\linker_design_osc_0_osc.v":19:7:19:16|Tristate driver XTLOSC_CCC on net XTLOSC_CCC has its enable tied to GND (module Linker_Design_OSC_0_OSC) 
@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design\osc_0\linker_design_osc_0_osc.v":16:7:16:24|Tristate driver RCOSC_25_50MHZ_O2F on net RCOSC_25_50MHZ_O2F has its enable tied to GND (module Linker_Design_OSC_0_OSC) 
@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design\osc_0\linker_design_osc_0_osc.v":18:7:18:20|Tristate driver RCOSC_1MHZ_O2F on net RCOSC_1MHZ_O2F has its enable tied to GND (module Linker_Design_OSC_0_OSC) 
@W: MO111 :"e:\ranjith\linker_design\component\work\linker_design\osc_0\linker_design_osc_0_osc.v":17:7:17:20|Tristate driver RCOSC_1MHZ_CCC on net RCOSC_1MHZ_CCC has its enable tied to GND (module Linker_Design_OSC_0_OSC) 
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3612:27:3612:39|Removing user instance matrix4x16.slavestage_16,  because it is equivalent to instance matrix4x16.slavestage_15
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3567:27:3567:39|Removing user instance matrix4x16.slavestage_15,  because it is equivalent to instance matrix4x16.slavestage_14
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3522:27:3522:39|Removing user instance matrix4x16.slavestage_14,  because it is equivalent to instance matrix4x16.slavestage_13
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3477:27:3477:39|Removing user instance matrix4x16.slavestage_13,  because it is equivalent to instance matrix4x16.slavestage_12
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3432:27:3432:39|Removing user instance matrix4x16.slavestage_12,  because it is equivalent to instance matrix4x16.slavestage_11
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3387:27:3387:39|Removing user instance matrix4x16.slavestage_11,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3297:26:3297:37|Removing user instance matrix4x16.slavestage_9,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3252:27:3252:38|Removing user instance matrix4x16.slavestage_8,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3207:27:3207:38|Removing user instance matrix4x16.slavestage_7,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3162:27:3162:38|Removing user instance matrix4x16.slavestage_6,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3117:27:3117:38|Removing user instance matrix4x16.slavestage_5,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3072:27:3072:38|Removing user instance matrix4x16.slavestage_4,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":2982:27:2982:38|Removing user instance matrix4x16.slavestage_2,  because it is equivalent to instance matrix4x16.slavestage_10
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":3342:27:3342:39|Removing user instance matrix4x16.slavestage_10,  because it is equivalent to instance matrix4x16.slavestage_1
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_matrix4x16.v":2937:27:2937:38|Removing user instance matrix4x16.slavestage_1,  because it is equivalent to instance matrix4x16.slavestage_0
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_masterstage.v":629:0:629:5|Register bit masterRegAddrSel is always 0, optimizing ...
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_masterstage.v":167:0:167:5|Removing instance CoreAHBLite_0.matrix4x16.masterstage_0.regHADDR[31],  because it is equivalent to instance CoreAHBLite_0.matrix4x16.masterstage_0.regHADDR[30]
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_masterstage.v":167:0:167:5|Removing instance CoreAHBLite_0.matrix4x16.masterstage_0.regHADDR[29],  because it is equivalent to instance CoreAHBLite_0.matrix4x16.masterstage_0.regHADDR[28]
@W: BN132 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_masterstage.v":167:0:167:5|Removing instance CoreAHBLite_0.matrix4x16.masterstage_0.regHADDR[28],  because it is equivalent to instance CoreAHBLite_0.matrix4x16.masterstage_0.regHTRANS
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_3.ckRdAddr[11],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[11]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[11],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[11]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[11],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_0.ckRdAddr[11]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_3.ckRdAddr[12],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[12]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[12],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[12]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[12],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_0.ckRdAddr[12]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_3.ckRdAddr[13],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[13]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_2.ckRdAddr[13],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[13]
@W: BN132 :"e:\ranjith\linker_design\component\work\linker_design\coreahblsram_0\rtl\vlog\core\lsram_2048to139264x8.v":229:4:229:9|Removing instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_1.ckRdAddr[13],  because it is equivalent to instance COREAHBLSRAM_0.U_SramCtrlIf.genblk1.byte_0.ckRdAddr[13]
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[15] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[12] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[11] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[8] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[7] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[4] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[3] is always 0, optimizing ...
@W: MO197 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|FSM register CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[14] removed due to constant propagation
@W: MO197 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|FSM register CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[10] removed due to constant propagation
@W: MO197 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|FSM register CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[6] removed due to constant propagation
@W: MO197 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|FSM register CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[2] removed due to constant propagation
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[9] is always 0, optimizing ...
@W: MO160 :"e:\ranjith\linker_design\component\actel\directcore\coreahblite\5.0.100\rtl\vlog\core\coreahblite_slavearbiter.v":452:4:452:9|Register bit CoreAHBLite_0.matrix4x16.slavestage_3.slave_arbiter.arbRegSMCurrentState[5] is always 0, optimizing ...