****************************************************************
                Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version: 11.0 BetaSP1
SoftConsole  --  Version: 3.4 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


M2S_AC391_DF
    |
    |
    |
    |---FABRIC_SRAM_INIT 
    |      
    |	   
    |---Programming File
    |     |
    |     |
    |     |---Top.stp
    |
    |
    |---Readme.txt
    
 


FABRIC_SRAM_INIT 
============================
This folder consists of Libero SoC Verilog project for M2S050 based SmartFusion2 Validation Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder. 


Programming File
****************
This folder consists of programming file (*.stp) for M2S050 based SmartFusion2 Validation Board. This programming file does not
contain the embedded software client.