@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17808:0:17808:10|Removing user instance CAHBLTOIOll,  because it is equivalent to instance CAHBLTIIOll
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17630:0:17630:10|Removing user instance CAHBLTlOOll,  because it is equivalent to instance CAHBLTIIOll
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17452:0:17452:10|Removing user instance CAHBLTIOOll,  because it is equivalent to instance CAHBLTIIOll
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17274:0:17274:10|Removing user instance CAHBLTOOOll,  because it is equivalent to instance CAHBLTIIOll
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17096:0:17096:10|Removing user instance CAHBLTl11Il,  because it is equivalent to instance CAHBLTIIOll
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":17986:0:17986:10|Removing user instance CAHBLTIIOll,  because it is equivalent to instance CAHBLTI11Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":16740:0:16740:10|Removing user instance CAHBLTO11Il,  because it is equivalent to instance CAHBLTI11Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":16562:0:16562:10|Removing user instance CAHBLTl01Il,  because it is equivalent to instance CAHBLTI11Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":16918:0:16918:10|Removing user instance CAHBLTI11Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":16206:0:16206:10|Removing user instance CAHBLTO01Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":16028:0:16028:10|Removing user instance CAHBLTll1Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":15850:0:15850:10|Removing user instance CAHBLTIl1Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":15494:0:15494:10|Removing user instance CAHBLTlI1Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":15316:0:15316:10|Removing user instance CAHBLTII1Il,  because it is equivalent to instance CAHBLTI01Il
@W: BN132 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_matrix2x16.v":15138:0:15138:10|Removing user instance CAHBLTOI1Il,  because it is equivalent to instance CAHBLTI01Il
@W: MT530 :"d:\appsnotes\2012\ram_initilization\from_mss\posted_design\m2s_ac392_df\fabric_sram_init\component\actel\directcore\coreahblite\4.0.9\rtl\vlog\core_obfuscated\coreahblite_defaultslavesm.v":121:0:121:5|Found inferred clock Top_CCC_0_CCC|GL0_net_inferred_clock which controls 288 sequential elements including CoreAHBLite_0/CAHBLTlIOll/CAHBLTIO1Il/CAHBLTl0lI/CAHBLTl0l. This clock has no specified timing constraint which may adversely impact design performance.