m255
K3
13
cModel Technology
Z0 dF:\SF2_appnotes\FABRIC_SRAM_INIT\simulation
vCAPB3l
Z1 !s100 DmfM^=N8finjH4d_Raekk2
Z2 IXTSJ0Ibb=X7:G3_nFKPoA1
Z3 VNjAb>SO5;nOCQ[SaL;dl]3
Z4 dD:\Appsnotes\2012\RAM_initilization\FROM_MSS\Posted_design\M2S_AC392_DF\FABRIC_SRAM_INIT\simulation
Z5 w1361995769
Z6 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_muxptob3.v
Z7 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_muxptob3.v
L0 13
Z8 OW;L;10.1c;51
r1
31
Z9 !s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_muxptob3.v|
Z10 o-work COREAPB3_LIB -O0
Z11 n@c@a@p@b3l
Z12 !s108 1361996181.661000
Z13 !s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_muxptob3.v|
!i10b 1
!s85 0
!s101 -O0
vCAPB3O
Z14 !s100 d8k6NzQHTe9_CT=EnU4I13
Z15 Id;cmB3f6i?;E[W7cF6f>`0
Z16 V70I:PfAANO4<GjOOdk<m[3
R4
R5
Z17 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_iaddr_reg.v
Z18 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_iaddr_reg.v
L0 10
R8
r1
31
Z19 !s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_iaddr_reg.v|
R10
Z20 n@c@a@p@b3@o
!i10b 1
!s85 0
Z21 !s108 1361996181.739000
Z22 !s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3_iaddr_reg.v|
!s101 -O0
vCoreAPB3
!i10b 1
Z23 !s100 lNdaV?7c9V;:QZgQL]QlT2
Z24 I<GS5Gd2hj5>Pj>Z3YDEc83
Z25 VUB:PAz727Dim@XEe5a:ZP1
R4
R5
Z26 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3.v
Z27 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3.v
L0 13
R8
r1
!s85 0
31
!s108 1361996181.817000
!s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3.v|
Z28 !s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/CoreAPB3/4.0.5/rtl/vlog/core_obfuscated/coreapb3.v|
!s101 -O0
R10
Z29 n@core@a@p@b3