m255
K3
13
cModel Technology
Z0 dF:\SF2_appnotes\FABRIC_SRAM_INIT\simulation
vCAHBtoAPB3IOl
Z1 !s100 TeOga4cKW_lN31ej:=LQ_1
Z2 IE?mDke5bgjUM9Tzl6UmWl0
Z3 VPa8J[0BmM^Hba<K8H_m_;0
Z4 dD:\Appsnotes\2012\RAM_initilization\FROM_MSS\Posted_design\M2S_AC392_DF\FABRIC_SRAM_INIT\simulation
Z5 w1361995769
Z6 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_penablescheduler.v
Z7 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_penablescheduler.v
L0 8
Z8 OW;L;10.1c;51
r1
31
Z9 !s90 -reportprogress|300|-work|COREAHBTOAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_penablescheduler.v|
Z10 o-work COREAHBTOAPB3_LIB -O0
Z11 n@c@a@h@bto@a@p@b3@i@ol
Z12 !s108 1361996181.256000
Z13 !s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_penablescheduler.v|
!i10b 1
!s85 0
!s101 -O0
vCAHBtoAPB3O
Z14 !s100 g0L::J2E?3cZK8_iz3Y0V2
Z15 IA82RK=5e^mi9X8zOdNVYR1
Z16 Vd5aPX=h2ke;=H90n01m?o0
R4
R5
Z17 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_ahbtoapbsm.v
Z18 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_ahbtoapbsm.v
L0 8
R8
r1
31
Z19 !s90 -reportprogress|300|-work|COREAHBTOAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_ahbtoapbsm.v|
R10
Z20 n@c@a@h@bto@a@p@b3@o
Z21 !s108 1361996181.193000
Z22 !s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_ahbtoapbsm.v|
!i10b 1
!s85 0
!s101 -O0
vCAHBtoAPB3O1I
Z23 !s100 6;nJHEXY1ZZj^gH^D`kzO3
Z24 Ig?PQKI@M8[zm5RMlh45:N3
Z25 VX18YMgHo8Qg1bdgZa_I]P2
R4
R5
Z26 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_apbaddrdata.v
Z27 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_apbaddrdata.v
L0 8
R8
r1
31
Z28 !s90 -reportprogress|300|-work|COREAHBTOAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_apbaddrdata.v|
R10
Z29 n@c@a@h@bto@a@p@b3@o1@i
!i10b 1
!s85 0
Z30 !s108 1361996181.334000
Z31 !s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3_apbaddrdata.v|
!s101 -O0
vCOREAHBTOAPB3
!i10b 1
Z32 !s100 V8eRal:`ePXlYPJGR7Vji2
Z33 IV<DES^mB@l^GIR=]d`Zjg1
Z34 Vm6:lR1I9k3<Dh<URnRkUR0
R4
R5
Z35 8D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3.v
Z36 FD:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3.v
L0 8
R8
r1
!s85 0
31
!s108 1361996181.443000
!s107 D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3.v|
Z37 !s90 -reportprogress|300|-work|COREAHBTOAPB3_LIB|D:/Appsnotes/2012/RAM_initilization/FROM_MSS/Posted_design/M2S_AC392_DF/FABRIC_SRAM_INIT/component/Actel/DirectCore/COREAHBTOAPB3/3.0.4/rtl/vlog/core_obfuscated/coreahbtoapb3.v|
!s101 -O0
R10
Z38 n@c@o@r@e@a@h@b@t@o@a@p@b3