/*******************************************************************************
 * Copyright Actel Corporation.
 *
 *  This header file contains the base address of all the peripherals in the
 *  system.
 *******************************************************************************/

#ifndef __PLATFORM_H_
#define __PLATFORM_H_

/*****************************************************************************
 *  Peripheral Memory Map
 *****************************************************************************/

  #define COREAHBNVM_BASE_ADDR      0x00000000UL
  #define EXT_SRAM_BASE_ADDR        0x10000000UL
  #define COREAHBSRAM_BASE_ADDR     0x20000000UL
  #define COREI2C_BASE_ADDR         0xC0000000UL
  #define CORE10100_BASE_ADDR       0xC1000000UL
  #define COREGPIO_BASE_ADDR        0xC2000000UL
  #define COREUARTAPB_BASE_ADDR     0xC3000000UL
  #define COREAI_BASE_ADDR          0xC6000000UL


#endif /* __PLATFORM_H_ */