/*******************************************************************************
 * (c) Copyright 2007 Actel Corporation.  All rights reserved.
 * 
 *	Hardware registers access macros.
 * 
 *	THE MACROS DEFINED IN THIS FILE ARE DEPRECATED. DO NOT USED FOR NEW 
 *	DEVELOPMENT.
 *
 * These macros are used to access peripheral's registers. They allow access to
 * 8, 16 and 32 bit wide registers. All accesses to peripheral registers should
 * be done through these macros in order to ease porting accross different 
 * processors/bus architectures.
 * 
 * Some of these macros also allow to access a specific register field.
 * 
 * SVN $Revision: 190 $
 * SVN $Date: 2008-03-13 16:23:03 +0000 (Thu, 13 Mar 2008) $
 */
#ifndef __HW_REGISTER_MACROS_H
#define __HW_REGISTER_MACROS_H	1

/*------------------------------------------------------------------------------
 * 32 bits registers access:
 */
#define HW_get_uint32_reg(BASE_ADDR, REG_OFFSET) (*((uint32_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)))

#define HW_set_uint32_reg(BASE_ADDR, REG_OFFSET, VALUE) (*((uint32_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)) = (VALUE))

#define HW_set_uint32_reg_field(BASE_ADDR, FIELD, VALUE) \
			(*((uint32_t volatile *)(BASE_ADDR + FIELD##_OFFSET)) =  \
				( \
					(uint32_t) \
					( \
					(*((uint32_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & ~FIELD##_MASK) | \
					(uint32_t)(((VALUE) << FIELD##_SHIFT) & FIELD##_MASK) \
				) \
			)

#define HW_get_uint32_reg_field( BASE_ADDR, FIELD ) \
			(( (*((uint32_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & FIELD##_MASK) >> FIELD##_SHIFT)
			
/*------------------------------------------------------------------------------
 * 32 bits memory access:
 */
#define HW_get_uint32(BASE_ADDR) (*((uint32_t volatile *)(BASE_ADDR)))

#define HW_set_uint32(BASE_ADDR, VALUE) (*((uint32_t volatile *)(BASE_ADDR)) = (VALUE))

/*------------------------------------------------------------------------------
 * 16 bits registers access:
 */
#define HW_get_uint16_reg(BASE_ADDR, REG_OFFSET) (*((uint16_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)))

#define HW_set_uint16_reg(BASE_ADDR, REG_OFFSET, VALUE) (*((uint16_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)) = (VALUE))

#define HW_set_uint16_reg_field(BASE_ADDR, FIELD, VALUE) \
			(*((uint16_t volatile *)(BASE_ADDR + FIELD##_OFFSET)) =  \
				( \
					(uint16_t) \
					( \
					(*((uint16_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & ~FIELD##_MASK) | \
					(uint16_t)(((VALUE) << FIELD##_SHIFT) & FIELD##_MASK) \
				) \
			)

#define HW_get_uint16_reg_field( BASE_ADDR, FIELD ) \
			(( (*((uint16_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & FIELD##_MASK) >> FIELD##_SHIFT)
			
/*------------------------------------------------------------------------------
 * 8 bits registers access:
 */
#define HW_get_uint8_reg(BASE_ADDR, REG_OFFSET) (*((uint8_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)))

#define HW_set_uint8_reg(BASE_ADDR, REG_OFFSET, VALUE) (*((uint8_t volatile *)(BASE_ADDR + REG_OFFSET##_REG_OFFSET)) = (VALUE))
 
#define HW_set_uint8_reg_field(BASE_ADDR, FIELD, VALUE) \
			(*((uint8_t volatile *)(BASE_ADDR + FIELD##_OFFSET)) =  \
				( \
					(uint8_t) \
					( \
					(*((uint8_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & ~FIELD##_MASK) | \
					(uint8_t)(((VALUE) << FIELD##_SHIFT) & FIELD##_MASK) \
				) \
			)

#define HW_get_uint8_reg_field( BASE_ADDR, FIELD ) \
			(( (*((uint8_t volatile *)(BASE_ADDR + FIELD##_OFFSET))) & FIELD##_MASK) >> FIELD##_SHIFT)
			
/*------------------------------------------------------------------------------
 * 8 bits memory access:
 */
#define HW_get_uint8(BASE_ADDR) (*((uint8_t volatile *)(BASE_ADDR)))

#define HW_set_uint8(BASE_ADDR, VALUE) (*((uint8_t volatile *)(BASE_ADDR)) = (VALUE))
 
#endif	/* __HW_REGISTER_MACROS_H */