/***************************************************************************
 * (c) Copyright 2009 Actel Corporation.  All rights reserved.
 *
 *  Application demo for Smartfusion
 *
 *
 * Author : Actel Application Team
 * Rev     : 1.0.0.3
 *
 **************************************************************************/

/**************************************************************************/
/* Standard Includes */
/**************************************************************************/

#include <stdio.h>
#include <stdlib.h>

/**************************************************************************/
/* Driver Includes */
/**************************************************************************/

#include "oled.h"
#include "core_i2c.h"
#include "core_gpio.h"

/**************************************************************************/
/* RTOS Includes */
/**************************************************************************/

#include "FreeRTOS.h"
#include "semphr.h"

/**************************************************************************/
/* Extern Declarations */
/**************************************************************************/

extern void delay ( volatile unsigned int n);
extern volatile unsigned char   std_menu;
extern xSemaphoreHandle         switchOneSemHndl;
struct oled_data                write_data;
extern gpio_instance_t g_gpio;

extern i2c_instance_t g_i2c;

#define NB_OF_MENUS 3
#define FIRST_CHARACTER 0

char *std_menu_str[NB_OF_MENUS] = { "SW2: Multimeter",
                                    "SW2: Web Server",
                                    "SW2: LED Test"
                                  };

/**************************************************************************/
/* Functions to show the menu on OLED */
/**************************************************************************/

void menu_show(char *line1, char *line2)
{
    write_data.string1        = line1;
    write_data.string2        = line2;
    OLED_write_data(&write_data,FIRST_TWO_LINES);
    return;
}

/**************************************************************************/
/* Initializing and configuring the GPIOs for SW1 and SW2 */
/**************************************************************************/

void switch_init(void)
{

    /* GPIO inputs configuration for the SWITCHES SW1 and SW2 */
	GPIO_config( &g_gpio, GPIO_4, GPIO_INPUT_MODE | GPIO_IRQ_EDGE_NEGATIVE );
	GPIO_config( &g_gpio, GPIO_5, GPIO_INPUT_MODE | GPIO_IRQ_EDGE_NEGATIVE );

	/* Enable GPIO interrupts */
    GPIO_enable_irq( &g_gpio, GPIO_4 );
    GPIO_enable_irq( &g_gpio, GPIO_5 );

}

/**************************************************************************/
/* Function for the delay loop counter */
/**************************************************************************/

void delay ( volatile unsigned int n)
{
    while(n!=0)
    {
        n--;
    }
}

/**************************************************************************/
/* Interrupt handler for I2C interrupt */
/**************************************************************************/
void IRQ2_IRQHandler( void )
{
	I2C_isr(&g_i2c);
}

/**************************************************************************/
/* Function to display the welcome text on OLED */
/**************************************************************************/

void oled_welcome_display(void)
{
    uint8_t j;
    write_data.line1          = FIRST_LINE;
    write_data.char_offset1   = FIRST_CHARACTER;
    write_data.string1        = "Hi! I am Fusion";

    write_data.line2          = SECOND_LINE;
    write_data.char_offset2   = FIRST_CHARACTER;
    write_data.string2        = "Want to Play?";

    write_data.contrast_val                 = OLED_CONTRAST_VAL;
    write_data.hor_scr_on_off               = OLED_HORIZ_SCROLL_OFF;
    write_data.column_scrool_per_step       = OLED_HORIZ_SCROLL_STEP;
    write_data.start_page                   = OLED_START_PAGE;
    write_data.time_intrval_btw_scroll_step = OLED_HORIZ_SCROLL_TINVL;
    write_data.end_page                     = OLED_END_PAGE;

    OLED_write_data(&write_data,FIRST_TWO_LINES);
    /*This delay is required to show the menu for some time */
    for(j=0;j<100;j++)
    {
        delay(50000);
    }
}

/**************************************************************************/
/* Task for managing the user inputs through switches */
/**************************************************************************/

void switch_one_task(void *para)
{
    while(1)
    {
        /* This Semaphore waits for SW1 interrupt (USER input)*/
        xSemaphoreTake( switchOneSemHndl, portMAX_DELAY) ;
        std_menu = (std_menu +1)% NB_OF_MENUS;
        menu_show( std_menu_str[std_menu], "SW3: Menu Scroll");
    }
}