################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../drivers/CoreI2C/core_i2c.c \
../drivers/CoreI2C/i2c_interrupt.c 

OBJS += \
./drivers/CoreI2C/core_i2c.o \
./drivers/CoreI2C/i2c_interrupt.o 

C_DEPS += \
./drivers/CoreI2C/core_i2c.d \
./drivers/CoreI2C/i2c_interrupt.d 


# Each subdirectory must supply rules for building sources it contributes
drivers/CoreI2C/%.o: ../drivers/CoreI2C/%.c
	@echo 'Building file: $<'
	@echo 'Invoking: GNU C Compiler'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m1 -mlong-calls -DACTEL_STDIO_THRU_CORE_UART_APB -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreAI" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\Core10100_AHBAPB" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\webserver" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\uipstack" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\application_tasks" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\FreeRTOS" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\FreeRTOS\Source\include" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\FreeRTOS\Source\portable\GCC\ARM_CM3" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\port_config" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreI2C" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreUARTapb" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreWatchdog" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\hal" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\hal\CortexM1" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\hal\CortexM1\GNU" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreAhbNvm" -I"E:\sathish\software\M1Webserver_v2\M1Webserver_v1\drivers\CoreGPIO" -O0 -g3 -Wall -c -fmessage-length=0 -MMD -MP -MF"$(@:%.o=%.d)" -MT"$(@:%.o=%.d)" -o"$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '