################################################################################
# Automatically-generated file. Do not edit!
################################################################################

-include ../makefile.init

RM := rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir.mk
-include webserver/subdir.mk
-include uipstack/subdir.mk
-include hal/CortexM1/subdir.mk
-include hal/CortexM1/GNU/subdir.mk
-include drivers/CoreWatchdog/subdir.mk
-include drivers/CoreUARTapb/subdir.mk
-include drivers/CoreI2C/subdir.mk
-include drivers/CoreGPIO/subdir.mk
-include drivers/CoreAhbNvm/subdir.mk
-include drivers/CoreAI/subdir.mk
-include drivers/Core10100_AHBAPB/subdir.mk
-include application_tasks/subdir.mk
-include FreeRTOS/Source/subdir.mk
-include FreeRTOS/Source/portable/GCC/ARM_CM3/subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
MEMORYMAP += \
memory-map.xml \

IHEXFILES += \
M1Webserver_v1.hex \

SRECFILES += \
M1Webserver_v1.srec \

LISTINGS += \
M1Webserver_v1.lst \


# All Target
all: M1Webserver_v1 secondary-outputs

# Tool invocations
M1Webserver_v1: $(OBJS) $(USER_OBJS)
	@echo 'Building target: $@'
	@echo 'Invoking: GNU C Linker'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m1 -specs=bare.specs -T ../boot-from-actel-coreahbnvm.ld -Wl,-Map=$@.map -o"M1Webserver_v1" $(OBJS) $(USER_OBJS) $(LIBS)
	@echo 'Finished building target: $@'
	@echo ' '

memory-map.xml: $(EXECUTABLES)
	@echo 'Invoking: Memory map generator'
	actel-map -o "memory-map.xml" $(EXECUTABLES) $(BUILDCMD)
	@echo 'Finished building: $@'
	@echo ' '

M1Webserver_v1.hex: $(EXECUTABLES)
	@echo 'Invoking: GNU Intel Hex File Generator'
	arm-none-eabi-objcopy -O ihex $(EXECUTABLES) "M1Webserver_v1.hex"
	@echo 'Finished building: $@'
	@echo ' '

M1Webserver_v1.srec: $(EXECUTABLES)
	@echo 'Invoking: GNU S-Record Generator'
	arm-none-eabi-objcopy -O srec $(EXECUTABLES) "M1Webserver_v1.srec"
	@echo 'Finished building: $@'
	@echo ' '

M1Webserver_v1.lst: $(EXECUTABLES)
	@echo 'Invoking: GNU Listing Generator'
	arm-none-eabi-objdump -h -S $(EXECUTABLES) > "M1Webserver_v1.lst"
	@echo 'Finished building: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(MEMORYMAP)$(OBJS)$(C_DEPS)$(SRECFILES)$(IHEXFILES)$(LISTINGS)$(EXECUTABLES) M1Webserver_v1
	-@echo ' '

secondary-outputs: $(MEMORYMAP) $(IHEXFILES) $(SRECFILES) $(LISTINGS)

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets