****************************************************************
                Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero SoC and SoftCosole versions.

Libero SoC   --  Version: 10.0 SP1
SoftConsole  --  Version: 3.3 (Build id: 3.3.0.14-M20101209-1200)


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

LPF_AC382_PF        
    |
    |
    |
    |---A2F200 
    |     |
    |     |
    |     |---SF_Zi1.stp
    |
    |
    |---A2F500 
    |     |
    |     |    
    |     |
    |     |---SF_Zi1.stp     
    |	   
    |
    |---Readme.txt
   


A2F200
============================
This folder consists of Libero SoC VHDL project for A2F200 based SmartFusion Evaluation Kit Board.
These project files will not work with A2F500 based SmartFusion Development Kit Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder.

A2F500
============================
This folder consists of Libero SoC VHDL project for A2F500 based SmartFusion Development Kit Board.
These project files will not work with A2F200 based SmartFusion Evaluation Kit Board and SmartFusion Development Kit Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder.


Programming Files
****************
This folder consists of programming file (*.stp) for A2F200 based SmartFusion Evaluation Kit Board
and A2F500 based SmartFusion Development Kit Board.