****************************************************************
                LIBERO SoC Version
****************************************************************

This application is tested with the Libero SoC v10.0

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

LPF_AC380_DF
    |
    |
    |
    |
    |
    |----HW
    |      |
    |      |    
    |      |---POR_PPR_AGL1000_CNT 
    |      
    |---Programming File
    |     |
    |     |---POR_PPR_IGLOO_M1AGL1000.stp
    |
    |---Readme.txt
    
 

HW
============================
This folder consists of Libero SoC VHDL project targeted to IGLOO M1AGL1000V2 device.


Programming File
****************
This folder consists of programming file (*.PDB) for IGLOO M1AGL1000V2 device.