| Project Settings |
|---|
| Project Name | Transpose_Sym_FIR_syn | Implementation Name | synthesis |
| Top Module | work.Transpose_Sym_FIR | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| Compile Input | Complete |
9 |
46 |
0 |
- |
0m:00s |
- |
5/21/2014 8:18:44 PM |
| Pre-mapping | Complete |
3 |
1 |
0 |
0m:00s |
0m:00s |
135MB |
5/21/2014 8:18:46 PM |
| Map & Optimize | Complete |
10 |
1 |
0 |
0m:01s |
0m:01s |
135MB |
5/21/2014 8:18:48 PM |
| Area Summary |
|
| Sequential Cells | 18 |
DSP Blocks (MACC)
(dsp_used) | 16 |
| I/O Cells | 64 |
Global Clock Buffers | 2 |
| LUTs
(total_luts) | 0 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| Transpose_Sym_FIR|Clk | 100.0 MHz | 920.7 MHz | 8.914 |
| System | 100.0 MHz | 1029.4 MHz | 9.029 |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 0 |
| |
|