| Project Settings |
|---|
| Project Name | Symmetric_MAC_FIR_syn | Implementation Name | synthesis |
| Top Module | work.Symmetric_MAC_FIR | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| Compile Input | Complete |
19 |
75 |
0 |
- |
0m:00s |
- |
5/21/2014 7:46:21 PM |
| Pre-mapping | Complete |
3 |
1 |
0 |
0m:00s |
0m:00s |
134MB |
5/21/2014 7:46:23 PM |
| Map & Optimize | Complete |
12 |
2 |
0 |
0m:01s |
0m:02s |
135MB |
5/21/2014 7:46:25 PM |
| Area Summary |
|
| Carry Cells | 96 |
Sequential Cells | 229 |
| DSP Blocks (MACC)
(dsp_used) | 1 |
I/O Cells | 67 |
| Global Clock Buffers | 2 |
Block Rams (RAM64x18)
(v_ram) | 3 |
| LUTs
(total_luts) | 280 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| Symmetric_MAC_FIR|clk | 337.3 MHz | 286.7 MHz | -0.523 |
| System | 1.0 MHz | 1.0 MHz | -0.845 |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 0 |
| |
|