#Build: Synplify Pro I-2013.09M-SP1 , Build 034R, Jan 17 2014
#install: C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1
#OS: Windows 7 6.1
#Hostname: W764-TADIGADAPA
#Implementation: synthesis
$ Start of Compile
#Wed May 21 17:57:32 2014
Synopsys VHDL Compiler, version comp201309rcp1, Build 078R, built Jan 14 2014
@N: : | Running in 64-bit mode
Copyright (C) 1994-2013 Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
@N:CD720 : std.vhd(146) | Setting time resolution to ns
@N: : SLL_SRL.vhd(25) | Top entity is set to SLL_SRL.
VHDL syntax check successful!
@N:CD231 : std1164.vhd(913) | Using onehot encoding for type mvl9plus ('U'="1000000000")
@N:CD630 : SLL_SRL.vhd(25) | Synthesizing work.sll_srl.sll_shl_arch
@N:CD630 : Mult18x18.vhd(17) | Synthesizing work.mult18x18.rtl
@N:CD630 : Mult18x18_Mult18x18_0_HARD_MULT.vhd(8) | Synthesizing work.mult18x18_mult18x18_0_hard_mult.def_arch
@N:CD630 : smartfusion2.vhd(575) | Synthesizing smartfusion2.vcc.syn_black_box
Post processing for smartfusion2.vcc.syn_black_box
@N:CD630 : smartfusion2.vhd(569) | Synthesizing smartfusion2.gnd.syn_black_box
Post processing for smartfusion2.gnd.syn_black_box
@N:CD630 : smartfusion2.vhd(695) | Synthesizing smartfusion2.macc.syn_black_box
Post processing for smartfusion2.macc.syn_black_box
Post processing for work.mult18x18_mult18x18_0_hard_mult.def_arch
Post processing for work.mult18x18.rtl
Post processing for work.sll_srl.sll_shl_arch
@W:CL111 : SLL_SRL.vhd(90) | All reachable assignments to SHIFT_VAL(17) assign '0'; register removed by optimization
@W:CL247 : SLL_SRL.vhd(29) | Input port bit 17 of shift_inp(17 downto 0) is unused
@END
At c_vhdl Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 72MB peak: 74MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 17:57:32 2014
###########################################################]
Pre-mapping Report
Synopsys Generic Technology Pre-mapping, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1
Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)
Linked File: DSP
Printing clock summary report in "D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\Shiftreg_SLL_SRL\synthesis\SLL_SRL_scck.rpt" file
@N:MF248 : | Running in 64-bit mode.
@N:MF667 : | Clock conversion disabled
Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)
Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)
Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 102MB)
Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 103MB)
syn_allowed_resources : blockrams=69 set on top level netlist SLL_SRL
Clock Summary
**************
Start Requested Requested Clock Clock
Clock Frequency Period Type Group
------------------------------------------------------------------------------
SLL_SRL|CLK 1.0 MHz 1000.000 inferred Autoconstr_clkgroup_0
System 1.0 MHz 1000.000 system system_clkgroup
==============================================================================
@W:MT530 : mult18x18_mult18x18_0_hard_mult.vhd(104) | Found inferred clock SLL_SRL|CLK which controls 17 sequential elements including U0.Mult18x18_0.U0. This clock has no specified timing constraint which may adversely impact design performance.
Finished Pre Mapping Phase.
@N:BN225 : | Writing default property annotation file D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\Shiftreg_SLL_SRL\synthesis\SLL_SRL.sap.
Pre-mapping successful!
At Mapper Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 68MB peak: 133MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 17:57:34 2014
###########################################################]
Map & Optimize Report
Synopsys Generic Technology Mapper, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc. All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1
Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)
@N:MF248 : | Running in 64-bit mode.
@N:MF667 : | Clock conversion disabled
Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)
Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)
Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 101MB peak: 102MB)
Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 101MB peak: 104MB)
Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Available hyper_sources - for debug and ip models
None Found
@N:MT206 : | Auto Constrain mode is enabled
Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 133MB)
Finished factoring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Starting Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished preparing to map (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished technology mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Pass CPU time Worst Slack Luts / Registers
------------------------------------------------------------
Pass CPU time Worst Slack Luts / Registers
------------------------------------------------------------
------------------------------------------------------------
@N:FP130 : | Promoting Net RSTN_c on CLKINT I_1
@N:FP130 : | Promoting Net CLK_c on CLKINT I_2
Added 0 Buffers
Added 0 Cells via replication
Added 0 Sequential Cells via replication
Added 0 Combinational Cells via replication
Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
Finished restoring hierarchy (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
#### START OF CLOCK OPTIMIZATION REPORT #####[
Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 19 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks
=========================== Non-Gated/Non-Generated Clocks ============================
Clock Tree ID Driving Element Drive Element Type Fanout Sample Instance
---------------------------------------------------------------------------------------
ClockId0001 CLK port 19 SHIFT_VAL[0]
=======================================================================================
##### END OF CLOCK OPTIMIZATION REPORT ######]
Writing Analyst data base D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\Shiftreg_SLL_SRL\synthesis\SLL_SRL.srm
Finished Writing Netlist Databases (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 133MB)
Writing EDIF Netlist and constraint files
@N:BW103 : | Synopsys Constraint File time units using default value of 1ns
@N:BW107 : | Synopsys Constraint File capacitance units using default value of 1pF
I-2013.09M-SP1
Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)
@W:MT420 : | Found inferred clock SLL_SRL|CLK with period 1000.00ns. Please declare a user-defined clock on object "p:CLK"
##### START OF TIMING REPORT #####[
# Timing Report written on Wed May 21 17:57:36 2014
#
Top view: SLL_SRL
Requested Frequency: 1.0 MHz
Wire load mode: top
Paths requested: 5
Constraint File(s):
@N:MT320 : | Timing report estimates place and route data. Please look at the place and route timing report for final timing.
@N:MT322 : | Clock constraints cover only FF-to-FF paths associated with the clock.
Performance Summary
*******************
Worst slack in design: 998.934
Requested Estimated Requested Estimated Clock Clock
Starting Clock Frequency Frequency Period Period Slack Type Group
-------------------------------------------------------------------------------------------------------------------------
SLL_SRL|CLK 1.0 MHz 938.4 MHz 1000.000 1.066 998.934 inferred Autoconstr_clkgroup_0
System 1.0 MHz NA 1000.000 NA NA system system_clkgroup
=========================================================================================================================
Clock Relationships
*******************
Clocks | rise to rise | fall to fall | rise to fall | fall to rise
-------------------------------------------------------------------------------------------------------------
Starting Ending | constraint slack | constraint slack | constraint slack | constraint slack
-------------------------------------------------------------------------------------------------------------
SLL_SRL|CLK System | 1000.000 998.934 | No paths - | No paths - | No paths -
=============================================================================================================
Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.
Interface Information
*********************
No IO constraint found
====================================
Detailed Report for Clock: SLL_SRL|CLK
====================================
Starting Points with Worst Slack
********************************
Starting Arrival
Instance Reference Type Pin Net Time Slack
Clock
--------------------------------------------------------------------------------------
SHIFT_VAL[0] SLL_SRL|CLK SLE Q SHIFT_VAL[0] 0.094 998.934
SHIFT_VAL[1] SLL_SRL|CLK SLE Q SHIFT_VAL[1] 0.094 998.934
SHIFT_VAL[2] SLL_SRL|CLK SLE Q SHIFT_VAL[2] 0.094 998.934
SHIFT_VAL[3] SLL_SRL|CLK SLE Q SHIFT_VAL[3] 0.094 998.934
SHIFT_VAL[4] SLL_SRL|CLK SLE Q SHIFT_VAL[4] 0.094 998.934
SHIFT_VAL[5] SLL_SRL|CLK SLE Q SHIFT_VAL[5] 0.094 998.934
SHIFT_VAL[6] SLL_SRL|CLK SLE Q SHIFT_VAL[6] 0.094 998.934
SHIFT_VAL[7] SLL_SRL|CLK SLE Q SHIFT_VAL[7] 0.094 998.934
SHIFT_VAL[8] SLL_SRL|CLK SLE Q SHIFT_VAL[8] 0.094 998.934
SHIFT_VAL[9] SLL_SRL|CLK SLE Q SHIFT_VAL[9] 0.094 998.934
======================================================================================
Ending Points with Worst Slack
******************************
Starting Required
Instance Reference Type Pin Net Time Slack
Clock
---------------------------------------------------------------------------------------------
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[0] SHIFT_VAL[0] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[0] SHIFT_VAL[0] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[1] SHIFT_VAL[1] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[1] SHIFT_VAL[1] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[2] SHIFT_VAL[2] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[2] SHIFT_VAL[2] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[3] SHIFT_VAL[3] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[3] SHIFT_VAL[3] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[4] SHIFT_VAL[4] 1000.000 998.934
U0.Mult18x18_0.U0 SLL_SRL|CLK MACC B[4] SHIFT_VAL[4] 1000.000 998.934
=============================================================================================
Worst Path Information
View Worst Path in Analyst
***********************
Path information for path number 1:
Requested Period: 1000.000
- Setup time: 0.000
+ Clock delay at ending point: 0.000 (ideal)
+ Estimated clock delay at ending point: 0.000
= Required time: 1000.000
- Propagation time: 1.066
- Clock delay at starting point: 0.000 (ideal)
= Slack (critical) : 998.934
Number of logic level(s): 0
Starting point: SHIFT_VAL[0] / Q
Ending point: U0.Mult18x18_0.U0 / B[0]
The start point is clocked by SLL_SRL|CLK [rising] on pin CLK
The end point is clocked by System [rising]
Instance / Net Pin Pin Arrival No. of
Name Type Name Dir Delay Time Fan Out(s)
--------------------------------------------------------------------------------
SHIFT_VAL[0] SLE Q Out 0.094 0.094 -
SHIFT_VAL[0] Net - - 0.971 - 1
U0.Mult18x18_0.U0 MACC B[0] In - 1.066 -
================================================================================
Total path delay (propagation time + setup) of 1.066 is 0.094(8.8%) logic and 0.971(91.2%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value
##### END OF TIMING REPORT #####]
---------------------------------------
Resource Usage Report for SLL_SRL
Mapping to part: m2s050fbga896-1
Cell usage:
CLKINT 2 uses
Sequential Cells:
SLE 17 uses
DSP Blocks: 1
MACC: 1 Mult
I/O ports: 56
I/O primitives: 55
INBUF 19 uses
OUTBUF 36 uses
Global Clock Buffers: 2
Total LUTs: 0
Mapper successful!
At Mapper Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 49MB peak: 133MB)
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 17:57:36 2014
###########################################################]