| Project Settings |
|---|
| Project Name | Mult32x32_multipleMACC_syn | Implementation Name | synthesis |
| Top Module | work.Mult32x32_multipleMACC | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| Compile Input | Complete |
5 |
0 |
0 |
- |
0m:00s |
- |
5/21/2014 6:10:07 PM |
| Pre-mapping | Complete |
3 |
1 |
0 |
0m:00s |
0m:00s |
133MB |
5/21/2014 6:10:09 PM |
| Map & Optimize | Complete |
13 |
3 |
0 |
0m:13s |
0m:13s |
191MB |
5/21/2014 6:10:23 PM |
| Area Summary |
|
| Sequential Cells | 146 |
DSP Blocks (MACC)
(dsp_used) | 4 |
| I/O Cells | 130 |
Global Clock Buffers | 2 |
| LUTs
(total_luts) | 0 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| Mult32x32_multipleMACC|clk | 802.6 MHz | 682.2 MHz | -0.220 |
| System | 1053.2 MHz | 895.2 MHz | -0.168 |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 0 |
| |
|