#### START OF AREA REPORT #####[
Part:			M2S050TFBGA896STD (Microsemi)

Click here to go to specific block report:
Mult32x32_multipleMACC

-------------------------------------------------------------------------------------- ######## Utilization report for Top level view: Mult32x32_multipleMACC ######## ====================================================================================== SEQUENTIAL ELEMENTS ******************* Name Total elements Utilization Notes ------------------------------------------------- SLE 146 100 % ================================================= Total SEQUENTIAL ELEMENTS in the block Mult32x32_multipleMACC: 146 (51.41 % Utilization)
Top
COMBINATIONAL LOGIC ******************* Name Total elements Utilization Notes --------------------------------------------------- CFG 0 0.0 % ARI1 0 0.0 % BUFFER 0 0.0 % =================================================== Total COMBINATIONAL LOGIC in the block Mult32x32_multipleMACC: 0 (0.00 % Utilization)
Top
DSP *** Name Total elements Utilization Notes ------------------------------------------------- MACC 4 100 % ================================================= Total DSP in the block Mult32x32_multipleMACC: 4 (1.41 % Utilization)
Top
MEMORY ELEMENTS *************** Name Total elements Utilization Notes ----------------------------------------------------- RAM1KX18 0 0.0 % RAM64X18 0 0.0 % ===================================================== Total MEMORY ELEMENTS in the block Mult32x32_multipleMACC: 0 (0.00 % Utilization)
Top
GLOBAL BUFFERS ************** Name Total elements Utilization Notes --------------------------------------------------- GLOBAL 2 100 % =================================================== Total GLOBAL BUFFERS in the block Mult32x32_multipleMACC: 2 (0.70 % Utilization)
Top
IO PADS ******* Name Total elements Utilization Notes ------------------------------------------------- IO 130 100 % ================================================= Total IO PADS in the block Mult32x32_multipleMACC: 130 (45.77 % Utilization)
Top
##### END OF AREA REPORT #####]