Project Settings
Project Name Mult32x32_SingleMACC_syn Implementation Name synthesis
Top Module work.Mult32x32_SingleMACC Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 11 1 0 - 0m:00s - 5/21/2014
6:17:19 PM
Pre-mappingComplete 3 1 0 0m:00s 0m:00s 133MB 5/21/2014
6:17:21 PM
Map & OptimizeComplete 10 2 0 0m:00s 0m:01s 134MB 5/21/2014
6:17:22 PM

Area Summary
Sequential Cells 105 DSP Blocks (MACC) (dsp_used) 1
I/O Cells 132 Global Clock Buffers 2
LUTs (total_luts) 47

Timing Summary
Clock NameReq FreqEst FreqSlack
Mult32x32_SingleMACC|clk100.0 MHz319.5 MHz6.870
System100.0 MHz723.7 MHz8.618

Optimizations Summary
Combined Clock Conversion 1 / 0