Synopsys Generic Technology Mapper, Version mapact, Build 904R, Built Feb 15 2013 10:31:12
Copyright (C) 1994-2012, Synopsys, Inc. This software the associated documentation are confidential and proprietary to Synopsys, Inc. Your use or disclosure of this software subject to the terms and conditions of a written license agreement between you, or your company, and Synopsys, Inc.
Product Version G-2012.09M-SP1 

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 49MB peak: 49MB)

@N:MF249 :  | Running in 32-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 48MB peak: 49MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 48MB peak: 49MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 49MB peak: 50MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 49MB peak: 52MB)



Starting Optimization and Mapping (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 67MB peak: 69MB)


Available hyper_sources - for debug and ip models
	None Found

@N:MT206 :  | Auto Constrain mode is enabled 

Finished RTL optimizations (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 67MB peak: 69MB)


Finished factoring (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:02s; Memory used current: 67MB peak: 69MB)

@N:FF150 : tinyiir_sf2_template.vhd(45) | Multiplier mul_out[47:0] implemented with multiple MACC blocks using cascade/shift feature.

Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:29s; CPU Time elapsed 0h:00m:27s; Memory used current: 87MB peak: 88MB)


Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:30s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)


Starting Early Timing Optimization (Real Time elapsed 0h:00m:30s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)


Finished Early Timing Optimization (Real Time elapsed 0h:00m:30s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)


Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:30s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)


Finished preparing to map (Real Time elapsed 0h:00m:31s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)


Finished technology mapping (Real Time elapsed 0h:00m:31s; CPU Time elapsed 0h:00m:28s; Memory used current: 71MB peak: 88MB)

Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
------------------------------------------------------------




Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
------------------------------------------------------------


Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
------------------------------------------------------------

@N:FP130 :  | Promoting Net clk_c on CLKINT  I_1  

Added 0 Buffers
Added 0 Cells via replication
	Added 0 Sequential Cells via replication
	Added 0 Combinational Cells via replication

Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:31s; CPU Time elapsed 0h:00m:29s; Memory used current: 71MB peak: 88MB)


Finished restoring hierarchy (Real Time elapsed 0h:00m:32s; CPU Time elapsed 0h:00m:29s; Memory used current: 71MB peak: 88MB)



#### START OF CLOCK OPTIMIZATION REPORT #####[

Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 8 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks

=========================== Non-Gated/Non-Generated Clocks ============================
Clock Tree ID     Driving Element     Drive Element Type     Fanout     Sample Instance
---------------------------------------------------------------------------------------
ClockId0001       clk                 port                   8          WideMult_0_0   
=======================================================================================
===== Gated/Generated Clocks =====
************** None **************
----------------------------------
==================================


##### END OF CLOCK OPTIMIZATION REPORT ######]

Writing Analyst data base D:\Projects\Libero_11_0_0_23\Mathblock_widemult_exmp\synopysis_impl\Mult32x32\synthesis\Mult32x32_SF2.srm

Finished Writing Netlist Databases (Real Time elapsed 0h:00m:34s; CPU Time elapsed 0h:00m:31s; Memory used current: 70MB peak: 88MB)

Writing EDIF Netlist and constraint files
G-2012.09M-SP1 

Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:37s; CPU Time elapsed 0h:00m:34s; Memory used current: 71MB peak: 88MB)

@W:MT246 : tinyiir_sf2_template.vhd(45) | Blackbox MACC is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) 
@W:MT246 : tinyiir_sf2_template.vhd(45) | Blackbox MACC is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) 
@W:MT420 :  | Found inferred clock Mult32x32_SF2|clk with period 1000.00ns. Please declare a user-defined clock on object "p:clk" 



##### START OF TIMING REPORT #####[
# Timing Report written on Wed Apr 17 19:11:33 2013
#


Top view:               Mult32x32_SF2
Requested Frequency:    1.0 MHz
Wire load mode:         top
Paths requested:        5
Constraint File(s):    
@N:MT320 :  | Timing report estimates place and route data. Please look at the place and route timing report for final timing. 

@N:MT322 :  | Clock constraints cover only FF-to-FF paths associated with the clock. 



Performance Summary 
*******************


Worst slack in design: -0.028

                   Requested      Estimated      Requested     Estimated                Clock      Clock          
Starting Clock     Frequency      Frequency      Period        Period        Slack      Type       Group          
------------------------------------------------------------------------------------------------------------------
System             6297.2 MHz     5353.3 MHz     0.159         0.187         -0.028     system     system_clkgroup
==================================================================================================================





Clock Relationships
*******************

Clocks            |    rise  to  rise    |    fall  to  fall   |    rise  to  fall   |    fall  to  rise 
---------------------------------------------------------------------------------------------------------
Starting  Ending  |  constraint  slack   |  constraint  slack  |  constraint  slack  |  constraint  slack
---------------------------------------------------------------------------------------------------------
System    System  |  0.159       -0.028  |  No paths    -      |  No paths    -      |  No paths    -    
=========================================================================================================
 Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
       'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.



Interface Information 
*********************

No IO constraint found



====================================
Detailed Report for Clock: System
====================================



Starting Points with Worst Slack
********************************

                 Starting                                                    Arrival           
Instance         Reference     Type     Pin          Net                     Time        Slack 
                 Clock                                                                         
-----------------------------------------------------------------------------------------------
WideMult_0_0     System        MACC     CDOUT[0]     WideMult_1_0_cas[0]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[0]     WideMult_1_0_cas[0]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[1]     WideMult_1_0_cas[1]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[1]     WideMult_1_0_cas[1]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[2]     WideMult_1_0_cas[2]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[2]     WideMult_1_0_cas[2]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[3]     WideMult_1_0_cas[3]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[3]     WideMult_1_0_cas[3]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[4]     WideMult_1_0_cas[4]     0.000       -0.028
WideMult_0_0     System        MACC     CDOUT[4]     WideMult_1_0_cas[4]     0.000       -0.028
===============================================================================================


Ending Points with Worst Slack
******************************

                 Starting                                                   Required           
Instance         Reference     Type     Pin         Net                     Time         Slack 
                 Clock                                                                         
-----------------------------------------------------------------------------------------------
WideMult_1_0     System        MACC     CDIN[0]     WideMult_1_0_cas[0]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[0]     WideMult_1_0_cas[0]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[1]     WideMult_1_0_cas[1]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[1]     WideMult_1_0_cas[1]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[2]     WideMult_1_0_cas[2]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[2]     WideMult_1_0_cas[2]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[3]     WideMult_1_0_cas[3]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[3]     WideMult_1_0_cas[3]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[4]     WideMult_1_0_cas[4]     0.159        -0.028
WideMult_1_0     System        MACC     CDIN[4]     WideMult_1_0_cas[4]     0.159        -0.028
===============================================================================================



Worst Path Information
View Worst Path in Analyst
***********************


Path information for path number 1: 
      Requested Period:                      0.159
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.159

    - Propagation time:                      0.187
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (critical) :                     -0.028

    Number of logic level(s):                0
    Starting point:                          WideMult_0_0 / CDOUT[0]
    Ending point:                            WideMult_1_0 / CDIN[0]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                   Pin          Pin               Arrival     No. of    
Name                    Type     Name         Dir     Delay     Time        Fan Out(s)
--------------------------------------------------------------------------------------
WideMult_0_0            MACC     CDOUT[0]     Out     0.000     0.000       -         
WideMult_1_0_cas[0]     Net      -            -       0.187     -           1         
WideMult_1_0            MACC     CDIN[0]      In      -         0.187       -         
======================================================================================
Total path delay (propagation time + setup) of 0.187 is 0.000(0.0%) logic and 0.187(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 2: 
      Requested Period:                      0.159
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.159

    - Propagation time:                      0.187
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (critical) :                     -0.028

    Number of logic level(s):                0
    Starting point:                          WideMult_0_0 / CDOUT[0]
    Ending point:                            WideMult_1_0 / CDIN[0]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                   Pin          Pin               Arrival     No. of    
Name                    Type     Name         Dir     Delay     Time        Fan Out(s)
--------------------------------------------------------------------------------------
WideMult_0_0            MACC     CDOUT[0]     Out     0.000     0.000       -         
WideMult_1_0_cas[0]     Net      -            -       0.187     -           1         
WideMult_1_0            MACC     CDIN[0]      In      -         0.187       -         
======================================================================================
Total path delay (propagation time + setup) of 0.187 is 0.000(0.0%) logic and 0.187(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 3: 
      Requested Period:                      0.159
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.159

    - Propagation time:                      0.187
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (critical) :                     -0.028

    Number of logic level(s):                0
    Starting point:                          WideMult_0_0 / CDOUT[1]
    Ending point:                            WideMult_1_0 / CDIN[1]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                   Pin          Pin               Arrival     No. of    
Name                    Type     Name         Dir     Delay     Time        Fan Out(s)
--------------------------------------------------------------------------------------
WideMult_0_0            MACC     CDOUT[1]     Out     0.000     0.000       -         
WideMult_1_0_cas[1]     Net      -            -       0.187     -           1         
WideMult_1_0            MACC     CDIN[1]      In      -         0.187       -         
======================================================================================
Total path delay (propagation time + setup) of 0.187 is 0.000(0.0%) logic and 0.187(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 4: 
      Requested Period:                      0.159
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.159

    - Propagation time:                      0.187
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (critical) :                     -0.028

    Number of logic level(s):                0
    Starting point:                          WideMult_0_0 / CDOUT[1]
    Ending point:                            WideMult_1_0 / CDIN[1]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                   Pin          Pin               Arrival     No. of    
Name                    Type     Name         Dir     Delay     Time        Fan Out(s)
--------------------------------------------------------------------------------------
WideMult_0_0            MACC     CDOUT[1]     Out     0.000     0.000       -         
WideMult_1_0_cas[1]     Net      -            -       0.187     -           1         
WideMult_1_0            MACC     CDIN[1]      In      -         0.187       -         
======================================================================================
Total path delay (propagation time + setup) of 0.187 is 0.000(0.0%) logic and 0.187(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value


Path information for path number 5: 
      Requested Period:                      0.159
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         0.159

    - Propagation time:                      0.187
    - Clock delay at starting point:         0.000 (ideal)
    - Estimated clock delay at start point:  -0.000
    = Slack (critical) :                     -0.028

    Number of logic level(s):                0
    Starting point:                          WideMult_0_0 / CDOUT[2]
    Ending point:                            WideMult_1_0 / CDIN[2]
    The start point is clocked by            System [rising]
    The end   point is clocked by            System [rising]

Instance / Net                   Pin          Pin               Arrival     No. of    
Name                    Type     Name         Dir     Delay     Time        Fan Out(s)
--------------------------------------------------------------------------------------
WideMult_0_0            MACC     CDOUT[2]     Out     0.000     0.000       -         
WideMult_1_0_cas[2]     Net      -            -       0.187     -           1         
WideMult_1_0            MACC     CDIN[2]      In      -         0.187       -         
======================================================================================
Total path delay (propagation time + setup) of 0.187 is 0.000(0.0%) logic and 0.187(100.0%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value



##### END OF TIMING REPORT #####]

---------------------------------------
Resource Usage Report for Mult32x32_SF2 

Mapping to part: m2s050tfbga896std
Cell usage:
CLKINT          1 use


Sequential Cells: 
SLE            0 uses

DSP Blocks:    4
 MACC:         1 Mult
 MACC:         3 MultAdds

I/O ports: 98
I/O primitives: 98
INBUF          50 uses
OUTBUF         48 uses


Global Clock Buffers: 1

Total LUTs:    0

Mapper successful!

At Mapper Exit (Real Time elapsed 0h:00m:39s; CPU Time elapsed 0h:00m:35s; Memory used current: 21MB peak: 88MB)

Process took 0h:00m:39s realtime, 0h:00m:35s cputime
# Wed Apr 17 19:11:34 2013

###########################################################]