Project Settings
Project Name Fourinput_42bit_Adder_syn Implementation Name synthesis
Top Module work.Fourinput_42bit_Adder Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 11 1 0 - 0m:00s - 5/21/2014
7:20:46 PM
Pre-mappingComplete 3 1 0 0m:00s 0m:00s 133MB 5/21/2014
7:20:48 PM
Map & OptimizeComplete 11 1 0 0m:01s 0m:01s 133MB 5/21/2014
7:20:49 PM

Area Summary
Sequential Cells 80 DSP Blocks (MACC) (dsp_used) 2
I/O Cells 251 Global Clock Buffers 2
LUTs (total_luts) 0

Timing Summary
Clock NameReq FreqEst FreqSlack
Fourinput_42bit_Adder|CLK1.0 MHz938.4 MHz998.934
System1211.1 MHz1029.4 MHz-0.146

Optimizations Summary
Combined Clock Conversion 1 / 0