Project Settings
Project Name Adder_Sub_88bit_syn Implementation Name synthesis
Top Module work.Adder_Sub_88bit Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 12 1 0 - 0m:01s - 5/21/2014
7:15:59 PM
Pre-mappingComplete 3 1 0 0m:00s 0m:00s 134MB 5/21/2014
7:16:00 PM
Map & OptimizeComplete 11 1 0 0m:01s 0m:01s 134MB 5/21/2014
7:16:02 PM

Area Summary
Sequential Cells 160 DSP Blocks (MACC) (dsp_used) 2
I/O Cells 250 Global Clock Buffers 2
LUTs (total_luts) 0

Timing Summary
Clock NameReq FreqEst FreqSlack
Adder_Sub_88bit|CLK1.0 MHz938.4 MHz998.934
System1211.1 MHz1029.4 MHz-0.146

Optimizations Summary
Combined Clock Conversion 1 / 0