Project Settings
Project Name ASLL_ASRL_syn Implementation Name synthesis
Top Module work.ASLL_ASRL Retiming 0
Resource Sharing 1 Fanout Guide 10000
Disable I/O Insertion 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
Compile InputComplete 9 2 0 - 0m:01s - 5/21/2014
6:05:35 PM
Pre-mappingComplete 3 1 0 0m:00s 0m:00s 133MB 5/21/2014
6:05:36 PM
Map & OptimizeComplete 11 1 0 0m:00s 0m:01s 133MB 5/21/2014
6:05:38 PM

Area Summary
Sequential Cells 17 DSP Blocks (MACC) (dsp_used) 1
I/O Cells 55 Global Clock Buffers 2
LUTs (total_luts) 0

Timing Summary
Clock NameReq FreqEst FreqSlack
ASLL_ASRL|CLK1.0 MHz934.0 MHz998.929
System1.0 MHzNANA

Optimizations Summary
Combined Clock Conversion 1 / 0