#Build: Synplify Pro I-2013.09M-SP1 , Build 034R, Jan 17 2014
#install: C:\Microsemi\Libero_v11.3\Synopsys\synplify_I201309MSP1
#OS: Windows 7 6.1
#Hostname: W764-TADIGADAPA

#Implementation: synthesis

$ Start of Compile
#Wed May 21 18:05:34 2014

Synopsys VHDL Compiler, version comp201309rcp1, Build 078R, built Jan 14 2014
@N: :  | Running in 64-bit mode 
Copyright (C) 1994-2013 Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use or distribution of the software is strictly prohibited.

@N:CD720 : std.vhd(123) | Setting time resolution to ns
@N: : ASLL_ASRL.vhd(25) | Top entity is set to ASLL_ASRL.
VHDL syntax check successful!
@N:CD630 : ASLL_ASRL.vhd(25) | Synthesizing work.asll_asrl.asll_ashl_arch 
@N:CD630 : Mult18x18.vhd(17) | Synthesizing work.mult18x18.rtl 
@N:CD630 : Mult18x18_Mult18x18_0_HARD_MULT.vhd(8) | Synthesizing work.mult18x18_mult18x18_0_hard_mult.def_arch 
@N:CD630 : smartfusion2.vhd(575) | Synthesizing smartfusion2.vcc.syn_black_box 
Post processing for smartfusion2.vcc.syn_black_box
@N:CD630 : smartfusion2.vhd(569) | Synthesizing smartfusion2.gnd.syn_black_box 
Post processing for smartfusion2.gnd.syn_black_box
@N:CD630 : smartfusion2.vhd(695) | Synthesizing smartfusion2.macc.syn_black_box 
Post processing for smartfusion2.macc.syn_black_box
Post processing for work.mult18x18_mult18x18_0_hard_mult.def_arch
Post processing for work.mult18x18.rtl
Post processing for work.asll_asrl.asll_ashl_arch
@W:CL260 : ASLL_ASRL.vhd(90) | Pruning register bit 17 of SHIFT_VAL(17 downto 0)  
@W:CL247 : ASLL_ASRL.vhd(29) | Input port bit 17 of shift_inp(17 downto 0) is unused 
@END

At c_vhdl Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 70MB peak: 71MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 18:05:35 2014

###########################################################]
Pre-mapping Report

Synopsys Generic Technology Pre-mapping, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1 

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)

Linked File: DSP
Printing clock  summary report in "D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\ASLL_ASRL_18bit\synthesis\ASLL_ASRL_scck.rpt" file 
@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 102MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 102MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 103MB)

syn_allowed_resources : blockrams=69  set on top level netlist ASLL_ASRL


Clock Summary
**************

Start             Requested     Requested     Clock        Clock                
Clock             Frequency     Period        Type         Group                
--------------------------------------------------------------------------------
ASLL_ASRL|CLK     1.0 MHz       1000.000      inferred     Autoconstr_clkgroup_0
System            1.0 MHz       1000.000      system       system_clkgroup      
================================================================================

@W:MT530 : mult18x18_mult18x18_0_hard_mult.vhd(104) | Found inferred clock ASLL_ASRL|CLK which controls 17 sequential elements including U0.Mult18x18_0.U0. This clock has no specified timing constraint which may adversely impact design performance. 

Finished Pre Mapping Phase.
@N:BN225 :  | Writing default property annotation file D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\ASLL_ASRL_18bit\synthesis\ASLL_ASRL.sap. 
Pre-mapping successful!

At Mapper Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 68MB peak: 133MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 18:05:36 2014

###########################################################]
Map & Optimize Report

Synopsys Generic Technology Mapper, Version mapact, Build 1154R, Built Jan 20 2014 10:24:19
Copyright (C) 1994-2013, Synopsys, Inc. This software and the associated documentation are proprietary to Synopsys, Inc. This software may only be used in accordance with the terms and conditions of a written license agreement with Synopsys, Inc.  All other use or distribution of the software is strictly prohibited.
Product Version I-2013.09M-SP1 

Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 99MB peak: 100MB)

@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled  

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 100MB peak: 101MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 101MB peak: 102MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 101MB peak: 104MB)



Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Available hyper_sources - for debug and ip models
	None Found

@N:MT206 :  | Auto Constrain mode is enabled 

Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 133MB)


Finished factoring (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished gated-clock and generated-clock conversion (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Starting Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished Early Timing Optimization (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished preparing to map (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished technology mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)

Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
------------------------------------------------------------

@N:FP130 :  | Promoting Net RSTN_c on CLKINT  I_1  
@N:FP130 :  | Promoting Net CLK_c on CLKINT  I_2  

Added 0 Buffers
Added 0 Cells via replication
	Added 0 Sequential Cells via replication
	Added 0 Combinational Cells via replication

Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)


Finished restoring hierarchy (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)



#### START OF CLOCK OPTIMIZATION REPORT #####[

Clock optimization not enabled
1 non-gated/non-generated clock tree(s) driving 19 clock pin(s) of sequential element(s)
0 gated/generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
0 instances converted, 0 sequential instances remain driven by gated/generated clocks

=========================== Non-Gated/Non-Generated Clocks ============================
Clock Tree ID     Driving Element     Drive Element Type     Fanout     Sample Instance
---------------------------------------------------------------------------------------
ClockId0001        CLK                 port                   19         SHIFT_VAL[0]   
=======================================================================================


##### END OF CLOCK OPTIMIZATION REPORT ######]

Writing Analyst data base D:\DSP reference guide\DSP Reference Guide\Ref. Guide Design Examples\Liberov11.3\VHDL\ASLL_ASRL_18bit\synthesis\ASLL_ASRL.srm

Finished Writing Netlist Databases (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 133MB)

Writing EDIF Netlist and constraint files
@N:BW103 :  | Synopsys Constraint File time units using default value of 1ns  
@N:BW107 :  | Synopsys Constraint File capacitance units using default value of 1pF  
I-2013.09M-SP1 

Finished Writing EDIF Netlist and constraint files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 131MB peak: 133MB)

@W:MT420 :  | Found inferred clock ASLL_ASRL|CLK with period 1000.00ns. Please declare a user-defined clock on object "p:CLK" 



##### START OF TIMING REPORT #####[
# Timing Report written on Wed May 21 18:05:38 2014
#


Top view:               ASLL_ASRL
Requested Frequency:    1.0 MHz
Wire load mode:         top
Paths requested:        5
Constraint File(s):    
@N:MT320 :  | Timing report estimates place and route data. Please look at the place and route timing report for final timing. 

@N:MT322 :  | Clock constraints cover only FF-to-FF paths associated with the clock. 



Performance Summary 
*******************


Worst slack in design: 998.929

                   Requested     Estimated     Requested     Estimated                 Clock        Clock                
Starting Clock     Frequency     Frequency     Period        Period        Slack       Type         Group                
-------------------------------------------------------------------------------------------------------------------------
ASLL_ASRL|CLK      1.0 MHz       934.0 MHz     1000.000      1.071         998.929     inferred     Autoconstr_clkgroup_0
System             1.0 MHz       NA            1000.000      NA            NA          system       system_clkgroup      
=========================================================================================================================





Clock Relationships
*******************

Clocks                 |    rise  to  rise     |    fall  to  fall   |    rise  to  fall   |    fall  to  rise 
---------------------------------------------------------------------------------------------------------------
Starting       Ending  |  constraint  slack    |  constraint  slack  |  constraint  slack  |  constraint  slack
---------------------------------------------------------------------------------------------------------------
ASLL_ASRL|CLK  System  |  1000.000    998.929  |  No paths    -      |  No paths    -      |  No paths    -    
===============================================================================================================
 Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
       'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.



Interface Information 
*********************

No IO constraint found



====================================
Detailed Report for Clock: ASLL_ASRL|CLK
====================================



Starting Points with Worst Slack
********************************

                  Starting                                             Arrival            
Instance          Reference         Type     Pin     Net               Time        Slack  
                  Clock                                                                   
------------------------------------------------------------------------------------------
SHIFT_VAL[16]     ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[16]     0.094       998.929
SHIFT_VAL[0]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[0]      0.094       998.934
SHIFT_VAL[1]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[1]      0.094       998.934
SHIFT_VAL[2]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[2]      0.094       998.934
SHIFT_VAL[3]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[3]      0.094       998.934
SHIFT_VAL[4]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[4]      0.094       998.934
SHIFT_VAL[5]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[5]      0.094       998.934
SHIFT_VAL[6]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[6]      0.094       998.934
SHIFT_VAL[7]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[7]      0.094       998.934
SHIFT_VAL[8]      ASLL_ASRL|CLK     SLE      Q       SHIFT_VAL[8]      0.094       998.934
==========================================================================================


Ending Points with Worst Slack
******************************

                      Starting                                               Required            
Instance              Reference         Type     Pin       Net               Time         Slack  
                      Clock                                                                      
-------------------------------------------------------------------------------------------------
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[16]     SHIFT_VAL[16]     1000.000     998.929
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[16]     SHIFT_VAL[16]     1000.000     998.929
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[17]     SHIFT_VAL[16]     1000.000     998.929
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[17]     SHIFT_VAL[16]     1000.000     998.929
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[0]      SHIFT_VAL[0]      1000.000     998.934
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[0]      SHIFT_VAL[0]      1000.000     998.934
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[1]      SHIFT_VAL[1]      1000.000     998.934
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[1]      SHIFT_VAL[1]      1000.000     998.934
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[2]      SHIFT_VAL[2]      1000.000     998.934
U0.Mult18x18_0.U0     ASLL_ASRL|CLK     MACC     B[2]      SHIFT_VAL[2]      1000.000     998.934
=================================================================================================



Worst Path Information
View Worst Path in Analyst
***********************


Path information for path number 1: 
      Requested Period:                      1000.000
    - Setup time:                            0.000
    + Clock delay at ending point:           0.000 (ideal)
    + Estimated clock delay at ending point: 0.000
    = Required time:                         1000.000

    - Propagation time:                      1.071
    - Clock delay at starting point:         0.000 (ideal)
    = Slack (critical) :                     998.929

    Number of logic level(s):                0
    Starting point:                          SHIFT_VAL[16] / Q
    Ending point:                            U0.Mult18x18_0.U0 / B[16]
    The start point is clocked by            ASLL_ASRL|CLK [rising] on pin CLK
    The end   point is clocked by            System [rising]

Instance / Net                 Pin       Pin               Arrival     No. of    
Name                  Type     Name      Dir     Delay     Time        Fan Out(s)
---------------------------------------------------------------------------------
SHIFT_VAL[16]         SLE      Q         Out     0.094     0.094       -         
SHIFT_VAL[16]         Net      -         -       0.977     -           2         
U0.Mult18x18_0.U0     MACC     B[16]     In      -         1.071       -         
=================================================================================
Total path delay (propagation time + setup) of 1.071 is 0.094(8.8%) logic and 0.977(91.2%) route.
Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value



##### END OF TIMING REPORT #####]

---------------------------------------
Resource Usage Report for ASLL_ASRL 

Mapping to part: m2s050fbga896-1
Cell usage:
CLKINT          2 uses


Sequential Cells: 
SLE            17 uses

DSP Blocks:    1
 MACC:         1 Mult

I/O ports: 56
I/O primitives: 55
INBUF          19 uses
OUTBUF         36 uses


Global Clock Buffers: 2


Total LUTs:    0

Mapper successful!

At Mapper Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:00s; Memory used current: 49MB peak: 133MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed May 21 18:05:38 2014

###########################################################]