################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../main.c 

OBJS += \
./main.o 

C_DEPS += \
./main.d 


# Each subdirectory must supply rules for building sources it contributes
%.o: ../%.c
	@echo 'Building file: $<'
	@echo 'Invoking: GNU C Compiler'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m3 -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\BSP" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\BSP\emc_driver" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\BSP\spi_flash_driver" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\CMSIS" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\CMSIS\startup_gcc" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\drivers" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\drivers\mss_pdma" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\drivers\mss_spi" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\drivers\mss_uart" -I"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\Software\ext_mem_load_and_boot\drivers\mss_watchdog" -O0 -g3 -Wall -c -fmessage-length=0 -MMD -MP -MF"$(@:%.o=%.d)" -MT"$(@:%.o=%.d)" -o"$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '