################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Add inputs and outputs from these tool invocations to the build variables 
C_SRCS += \
../drivers/mss_gpio/mss_gpio.c 

OBJS += \
./drivers/mss_gpio/mss_gpio.o 

C_DEPS += \
./drivers/mss_gpio/mss_gpio.d 


# Each subdirectory must supply rules for building sources it contributes
drivers/mss_gpio/%.o: ../drivers/mss_gpio/%.c
	@echo 'Building file: $<'
	@echo 'Invoking: GNU C Compiler'
	arm-none-eabi-gcc -mthumb -mcpu=cortex-m3 -DACTEL_STDIO_THRU_UART -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\CMSIS" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\modbus\rtu" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\modbus\port" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\modbus\tcp" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mac" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mss_ace" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mss_ethernet_mac" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mss_gpio" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mss_uart" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers\mss_watchdog" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\drivers_config\mss_ace" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\FreeRTOS\Source\include" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\FreeRTOS\Source\portable\GCC\ARM_CM3" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\api" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\arch" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\core" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\include" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\include\ipv4" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\include\lwip" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\include\netif" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\lwIP\netif" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\modbus\include" -I"C:\Actelprj\Modbus_Cleanup\Software\demo1\port_config" -O0 -g3 -Wall -c -fmessage-length=0 -MMD -MP -MF"$(@:%.o=%.d)" -MT"$(@:%.o=%.d)" -o"$@" "$<"
	@echo 'Finished building: $<'
	@echo ' '