****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero IDE   --  9.1.0.22 (v9.1 SPB)
SoftConsole  --  Version 3.3


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


A2F_Modbus_TCP_Ref_Design_DF.zip
    | 
    | 
    |      
    |----------|------HW
               |      |
               |      |---A2F200 
               |      |
               |      |---A2F500
               |      
               |                     |      
               |------Spftware
               |      |
               |      |---ext_mem_load_and_boot 
               |      |       
               |      |    
               |      |
               |      |---FreeModbus_TCP_demo
               |      
               |      
               |      
               |	   
               |---Relese_images
               |
               |---Host_toll
               |
               |---HostToll_ModbusClient
                         
  
    
 

A2F200 (HW -> A2F200)
============================
This folder consists of Libero Verilog project for A2F200 based SmartFusion Evaluation board and SmartFusion Development board.
These project files will not work with A2F500 based SmartFusion Development board.

A2F500 (HW -> A2F500)
============================
This folder consists of Libero Verilog project for A2F500 based SmartFusion Evaluation board and SmartFusion Development board.
These project files will not work with A2F200 based SmartFusion Development board.

Software
==========
Software folder consists of SoftConsole projects for Running Modbus TCP/IP Server on lwIP_1_3_2 stack on SmartFusion and 
External Flash Loader for loading the Images to external flashes on SmartFusion Kits.
This software works with A2F200/A2F500 based SmartFusion Development board.



Programming File
================
Release_images folder consists of programming file (*.PDB) for A2F200/A2F500 based SmartFusion Development board.


The provided programming file includes embedded NVM application client for target loader of the Flasht loader.
Relase_Images folder also contains all the Images used in the Demo. Please follow the user guide on how to use these Images