#Build: Synplify Pro E-2010.09A-1, Build 006R, Oct  6 2010
#install: C:\Actel\Libero_v9.1\Synopsys\synplify_E201009A-1
#OS: Windows XP 5.1
#Hostname: WXPL-CHERUKUPAL

#Implementation: synthesis

#Wed Apr 13 16:31:42 2011

$ Start of Compile
#Wed Apr 13 16:31:42 2011

Synopsys Verilog Compiler, version comp520rcp1, Build 028R, built Sep 23 2010
@N: :  | Running in 32-bit mode 
Copyright (C) 1994-2010, Synopsys Inc.  All Rights Reserved

@I::"C:\Actel\Libero_v9.1\Synopsys\synplify_E201009A-1\lib\proasic\smartfusion.v"
@I::"C:\Actel\Libero_v9.1\Synopsys\synplify_E201009A-1\lib\vlog\hypermods.v"
@I::"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\component\Actel\SmartFusionMSS\MSS\2.4.105\mss_comps.v"
@I::"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\component\work\mss_modbus_tcp_server\MSS_CCC_0\mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v"
@I::"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\component\work\mss_modbus_tcp_server\mss_tshell.v"
@I::"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\component\work\mss_modbus_tcp_server\mss_modbus_tcp_server.v"
@I::"C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\component\work\top_level_modbus_tcp_server\top_level_modbus_tcp_server.v"
Verilog syntax check successful!
Options changed - recompiling
Selecting top level module top_level_modbus_tcp_server
@N:CG364 : smartfusion.v(1814) | Synthesizing module VCC

@N:CG364 : smartfusion.v(1133) | Synthesizing module GND

@N:CG364 : mss_comps.v(67) | Synthesizing module BIBUF_MSS

@N:CG364 : smartfusion.v(2609) | Synthesizing module INBUF_A

@N:CG364 : mss_comps.v(23) | Synthesizing module INBUF_MSS

@N:CG364 : mss_comps.v(37) | Synthesizing module OUTBUF_MSS

@N:CG364 : mss_comps.v(145) | Synthesizing module MSSINT

@N:CG364 : mss_comps.v(85) | Synthesizing module BIBUF_OPEND_MSS

@N:CG364 : mss_comps.v(51) | Synthesizing module TRIBUFF_MSS

@N:CG364 : mss_comps.v(151) | Synthesizing module MSS_CCC

@N:CG364 : mss_comps.v(1) | Synthesizing module MSS_XTLOSC

@N:CG364 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(5) | Synthesizing module mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC

@N:CG364 : mss_tshell.v(1) | Synthesizing module MSS_APB

@N:CG364 : mss_modbus_tcp_server.v(5) | Synthesizing module mss_modbus_tcp_server

@N:CG364 : top_level_modbus_tcp_server.v(5) | Synthesizing module top_level_modbus_tcp_server

@W:CL168 : top_level_modbus_tcp_server.v(113) | Pruning instance GND - not in use ...

@W:CL168 : top_level_modbus_tcp_server.v(112) | Pruning instance VCC - not in use ...

@W:CL157 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(62) | *Output RCOSC_CLKOUT has undriven bits - a simulation mismatch is possible 
@W:CL157 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(63) | *Output MAINXIN_CLKOUT has undriven bits - a simulation mismatch is possible 
@W:CL157 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(64) | *Output LPXIN_CLKOUT has undriven bits - a simulation mismatch is possible 
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(36) | Input CLKA is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(37) | Input CLKA_PAD is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(38) | Input CLKA_PADP is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(39) | Input CLKA_PADN is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(40) | Input CLKB is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(41) | Input CLKB_PAD is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(42) | Input CLKB_PADP is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(43) | Input CLKB_PADN is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(44) | Input CLKC is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(45) | Input CLKC_PAD is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(46) | Input CLKC_PADP is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(47) | Input CLKC_PADN is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(49) | Input LPXIN is unused
@W:CL159 : mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC.v(50) | Input MAC_CLK is unused
@END
Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed Apr 13 16:31:42 2011

###########################################################]

Synopsys Actel Technology Mapper, Version mapact, Build 023R, Built Sep 29 2010 09:29:00 Copyright (C) 1994-2010, Synopsys Inc. All Rights Reserved Product Version E-2010.09A-1 @N:MF249 : | Running in 32-bit mode. @N:MF258 : | Gated clock conversion disabled @W:MO111 : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(62) | tristate driver RCOSC_CLKOUT on net RCOSC_CLKOUT has its enable tied to GND (module mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC) @W:MO111 : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(63) | tristate driver MAINXIN_CLKOUT on net MAINXIN_CLKOUT has its enable tied to GND (module mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC) @W:MO111 : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(64) | tristate driver LPXIN_CLKOUT on net LPXIN_CLKOUT has its enable tied to GND (module mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC) Available hyper_sources - for debug and ip models None Found @W: : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(78) | Net mss_modbus_tcp_server_0.MSS_ADLIB_INST_FCLK appears to be a clock source which was not identfied. Assuming default frequency. @W: : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(78) | Net mss_modbus_tcp_server_0.MSS_ADLIB_INST_MACCLKCCC appears to be a clock source which was not identfied. Assuming default frequency. Finished RTL optimizations (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished factoring (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished gated-clock and generated-clock conversion (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished generic timing optimizations - Pass 1 (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Starting Early Timing Optimization (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished Early Timing Optimization (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished generic timing optimizations - Pass 2 (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished preparing to map (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished technology mapping (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Finished technology timing optimizations and critical path resynthesis (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Added 0 Buffers Added 0 Cells via replication Added 0 Sequential Cells via replication Added 0 Combinational Cells via replication Finished restoring hierarchy (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Writing Analyst data base C:\Actelprj\A2F_Modbus_TCP_Ref_Design\HW\A2F200\synthesis\top_level_modbus_tcp_server.srm Finished Writing Netlist Databases (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) Writing EDIF Netlist and constraint files E-2010.09A-1 Finished Writing EDIF Netlist and constraint files (Time elapsed 0h:00m:00s; Memory used current: 55MB peak: 56MB) @W:MT246 : mss_modbus_tcp_server.v(496) | Blackbox MSSINT is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) @W:MT246 : mss_modbus_tcp_server.v(437) | Blackbox TRIBUFF_MSS is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) @W:MT246 : mss_modbus_tcp_server_tmp_mss_ccc_0_mss_ccc.v(96) | Blackbox MSS_XTLOSC is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results) @W:MT420 : | Found inferred clock mss_modbus_tcp_server|MSS_EMI_0_CLK_D_inferred_clock with period 1000.00ns. A user-defined clock should be declared on object "n:mss_modbus_tcp_server_0.MSS_EMI_0_CLK_D" @W:MT420 : | Found inferred clock mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_MACCLKCCC_inferred_clock with period 1000.00ns. A user-defined clock should be declared on object "n:mss_modbus_tcp_server_0.MSS_ADLIB_INST_MACCLKCCC" @W:MT420 : | Found inferred clock mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock with period 1000.00ns. A user-defined clock should be declared on object "n:mss_modbus_tcp_server_0.MSS_ADLIB_INST_FCLK" ##### START OF TIMING REPORT #####[ # Timing Report written on Wed Apr 13 16:31:47 2011 # Top view: top_level_modbus_tcp_server Library name: smartfusion Operating conditions: COMWCSTD ( T = 70.0, V = 1.42, P = 1.74, tree_type = balanced_tree ) Requested Frequency: 1.0 MHz Wire load mode: top Wire load model: smartfusion Paths requested: 5 Constraint File(s): @N:MT320 : | This timing report estimates place and route data. Please look at the place and route timing report for final timing.. @N:MT322 : | Clock constraints cover only FF-to-FF paths associated with the clock.. Performance Summary ******************* Worst slack in design: 994.731 Requested Estimated Requested Estimated Clock Clock Starting Clock Frequency Frequency Period Period Slack Type Group ---------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock 1.0 MHz 189.8 MHz 1000.000 5.269 994.731 inferred Inferred_clkgroup_1 System 1.0 MHz 1194.2 MHz 1000.000 0.837 999.163 system system_clkgroup ======================================================================================================================================================================================== Clock Relationships ******************* Clocks | rise to rise | fall to fall | rise to fall | fall to rise -------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- Starting Ending | constraint slack | constraint slack | constraint slack | constraint slack -------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- System mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock | 1000.000 999.163 | No paths - | No paths - | No paths - mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock System | 1000.000 994.732 | No paths - | No paths - | No paths - ======================================================================================================================================================================================================================================================== Note: 'No paths' indicates there are no paths in the design for that pair of clock edges. 'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups. Interface Information ********************* No IO constraint found ==================================== Detailed Report for Clock: mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock ==================================== Starting Points with Worst Slack ******************************** Starting Arrival Instance Reference Type Pin Net Time Slack Clock -------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB SPI0DOE MSS_SPI_0_DO_E 4.947 994.731 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB SPI1DO MSS_SPI_1_DO_D 4.643 995.035 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB SPI0DO MSS_SPI_0_DO_D 4.350 995.329 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB SPI1DOE MSS_SPI_1_DO_E 4.318 995.361 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB GPO[0] MSSINT_GPO_0_A 4.132 995.547 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB GPO[1] MSSINT_GPO_1_A 4.132 995.547 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB GPO[2] MSSINT_GPO_2_A 4.132 995.547 mss_modbus_tcp_server_0.MSS_ADLIB_INST mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSS_APB GPO[3] MSSINT_GPO_3_A 4.132 995.547 ============================================================================================================================================================================================ Ending Points with Worst Slack ****************************** Starting Required Instance Reference Type Pin Net Time Slack Clock ------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_0.MSS_SPI_0_DO mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock TRIBUFF_MSS E MSS_SPI_0_DO_E 1000.000 994.731 mss_modbus_tcp_server_0.MSS_SPI_1_DO mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock TRIBUFF_MSS D MSS_SPI_1_DO_D 1000.000 995.035 mss_modbus_tcp_server_0.MSS_SPI_0_DO mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock TRIBUFF_MSS D MSS_SPI_0_DO_D 1000.000 995.329 mss_modbus_tcp_server_0.MSS_SPI_1_DO mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock TRIBUFF_MSS E MSS_SPI_1_DO_E 1000.000 995.361 mss_modbus_tcp_server_0.MSSINT_GPO_0 mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSSINT A MSSINT_GPO_0_A 1000.000 995.547 mss_modbus_tcp_server_0.MSSINT_GPO_1 mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSSINT A MSSINT_GPO_1_A 1000.000 995.547 mss_modbus_tcp_server_0.MSSINT_GPO_2 mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSSINT A MSSINT_GPO_2_A 1000.000 995.547 mss_modbus_tcp_server_0.MSSINT_GPO_3 mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock MSSINT A MSSINT_GPO_3_A 1000.000 995.547 =========================================================================================================================================================================================== Worst Path Information View Worst Path in Analyst *********************** Path information for path number 1: Requested Period: 1000.000 - Setup time: 0.000 + Clock delay at ending point: 0.000 (ideal) + Estimated clock delay at ending point: 0.000 = Required time: 1000.000 - Propagation time: 5.269 - Clock delay at starting point: 0.000 (ideal) = Slack (critical) : 994.731 Number of logic level(s): 0 Starting point: mss_modbus_tcp_server_0.MSS_ADLIB_INST / SPI0DOE Ending point: mss_modbus_tcp_server_0.MSS_SPI_0_DO / E The start point is clocked by mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock [rising] on pin FCLK The end point is clocked by System [rising] Instance / Net Pin Pin Arrival No. of Name Type Name Dir Delay Time Fan Out(s) --------------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_0.MSS_ADLIB_INST MSS_APB SPI0DOE Out 4.947 4.947 - MSS_SPI_0_DO_E Net - - 0.322 - 1 mss_modbus_tcp_server_0.MSS_SPI_0_DO TRIBUFF_MSS E In - 5.269 - =============================================================================================================== Total path delay (propagation time + setup) of 5.269 is 4.947(93.9%) logic and 0.322(6.1%) route. Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value ==================================== Detailed Report for Clock: System ==================================== Starting Points with Worst Slack ******************************** Starting Arrival Instance Reference Type Pin Net Time Slack Clock ------------------------------------------------------------------------------------------------------------------ mss_modbus_tcp_server_0.MSSINT_GPI_4 System MSSINT Y MSSINT_GPI_4_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_5 System MSSINT Y MSSINT_GPI_5_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_6 System MSSINT Y MSSINT_GPI_6_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_7 System MSSINT Y MSSINT_GPI_7_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_8 System MSSINT Y MSSINT_GPI_8_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_9 System MSSINT Y MSSINT_GPI_9_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_10 System MSSINT Y MSSINT_GPI_10_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_11 System MSSINT Y MSSINT_GPI_11_Y 0.000 999.163 mss_modbus_tcp_server_0.MSSINT_GPI_12 System MSSINT Y MSSINT_GPI_12_Y 0.000 999.163 ================================================================================================================== Ending Points with Worst Slack ****************************** Starting Required Instance Reference Type Pin Net Time Slack Clock ------------------------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[4] MSSINT_GPI_4_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[5] MSSINT_GPI_5_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[6] MSSINT_GPI_6_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[7] MSSINT_GPI_7_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[8] MSSINT_GPI_8_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[9] MSSINT_GPI_9_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[10] MSSINT_GPI_10_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[11] MSSINT_GPI_11_Y 999.484 999.163 mss_modbus_tcp_server_0.MSS_ADLIB_INST System MSS_APB GPI[12] MSSINT_GPI_12_Y 999.484 999.163 ========================================================================================================================= Worst Path Information View Worst Path in Analyst *********************** Path information for path number 1: Requested Period: 1000.000 - Setup time: 0.516 + Clock delay at ending point: 0.000 (ideal) = Required time: 999.484 - Propagation time: 0.322 - Clock delay at starting point: 0.000 (ideal) - Estimated clock delay at start point: -0.000 = Slack (non-critical) : 999.163 Number of logic level(s): 0 Starting point: mss_modbus_tcp_server_0.MSSINT_GPI_4 / Y Ending point: mss_modbus_tcp_server_0.MSS_ADLIB_INST / GPI[4] The start point is clocked by System [rising] The end point is clocked by mss_modbus_tcp_server_tmp_MSS_CCC_0_MSS_CCC|MSS_ADLIB_INST_FCLK_inferred_clock [rising] on pin FCLK Instance / Net Pin Pin Arrival No. of Name Type Name Dir Delay Time Fan Out(s) ---------------------------------------------------------------------------------------------------------- mss_modbus_tcp_server_0.MSSINT_GPI_4 MSSINT Y Out 0.000 0.000 - MSSINT_GPI_4_Y Net - - 0.322 - 1 mss_modbus_tcp_server_0.MSS_ADLIB_INST MSS_APB GPI[4] In - 0.322 - ========================================================================================================== Total path delay (propagation time + setup) of 0.837 is 0.516(61.6%) logic and 0.322(38.4%) route. Path delay compensated for clock skew. Clock skew is added to clock-to-out value, and is subtracted from setup time value ##### END OF TIMING REPORT #####] -------------------------------------------------------------------------------- Target Part: A2F200M3F_FBGA256_Std Report for cell top_level_modbus_tcp_server.verilog Core Cell usage: cell count area count*area GND 3 0.0 0.0 MSSINT 13 0.0 0.0 MSS_CCC 1 0.0 0.0 VCC 3 0.0 0.0 MSS_APB 1 0.0 0.0 ----- ---------- TOTAL 21 0.0 IO Cell usage: cell count BIBUF_MSS 21 BIBUF_OPEND_MSS 4 INBUF 9 INBUF_A 3 INBUF_MSS 9 MSS_XTLOSC 1 OUTBUF 5 OUTBUF_MSS 40 TRIBUFF_MSS 2 ----- TOTAL 94 Core Cells : 0 of 4608 (0%) IO Cells : 94 RAM/ROM Usage Summary Block Rams : 0 of 8 (0%) Mapper successful! Process took 0h:00m:03s realtime, 0h:00m:01s cputime # Wed Apr 13 16:31:47 2011 ###########################################################]