Timing Violation Report Min Delay Analysis

SmartTime Version v10.0 SP2
Actel Corporation - Actel Designer Software Release v10.0 SP2 (Version 10.0.20.2)
Copyright (c) 1989-2012
Date: Sat Jul 21 01:25:40 2012


Design: TOP
Family: SmartFusion
Die: A2F200M3F
Package: 484 FBGA
Temperature: COM
Voltage: COM
Speed Grade: -1
Design State: Post-Layout
Data source: Silicon verified
Min Operating Condition: BEST
Max Operating Condition: WORST
Using Enhanced Min Delay Analysis
Scenario for Timing Analysis: Primary


No Path