#--  Synopsys, Inc.
#--  Version F-2012.03M-SP1 
#--  Project file C:\A2F_AC381_DF\A2F_AC381_DF\A2F500\VHDL\MultichannelFFT\synthesis\run_options.txt
#--  Written on Fri Nov 23 09:09:04 2012


#project files
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/fft_components.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/primitives.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/fftSm.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/actram.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/fftDp.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/actar.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/twiddle.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/fftTop.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/smartgen/fifo512x32/fifo512x32.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/hdl/Aapb_int_fft.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/Actel/SmartFusionMSS/MSS/2.5.106/mss_comps.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/work/MultichannelFFT_MSS/MSS_CCC_0/MultichannelFFT_MSS_tmp_MSS_CCC_0_MSS_CCC.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/work/MultichannelFFT_MSS/mss_tshell.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/work/MultichannelFFT_MSS/MultichannelFFT_MSS.vhd"
add_file -vhdl -lib COREAPB3_LIB "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/Actel/DirectCore/CoreAPB3/3.0.103/rtl/vhdl/core/coreapb3_muxptob3.vhd"
add_file -vhdl -lib COREAPB3_LIB "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/Actel/DirectCore/CoreAPB3/3.0.103/rtl/vhdl/core/coreapb3.vhd"
add_file -vhdl -lib work "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/work/MultichannelFFT/MultichannelFFT.vhd"
add_file -constraint "C:/A2F_AC381_DF/A2F_AC381_DF/A2F500/VHDL/MultichannelFFT/component/work/MultichannelFFT_MSS/mss_tshell_syn.sdc"


#implementation: "synthesis"
impl -add synthesis -type fpga

#device options
set_option -technology SmartFusion
set_option -part A2F500M3G
set_option -package FBGA484
set_option -speed_grade STD
set_option -part_companion ""

#compilation/mapping options
set_option -use_fsm_explorer 0
set_option -top_module "work.MultichannelFFT"

# mapper_options
set_option -frequency 100.000
set_option -write_verilog 0
set_option -write_vhdl 0

# Actel 500K
set_option -run_prop_extract 1
set_option -maxfan 24
set_option -disable_io_insertion 0
set_option -retiming 0
set_option -report_path 0
set_option -opcond COMWC
set_option -update_models_cp 0
set_option -preserve_registers 0

# Actel 500K
set_option -globalthreshold 50

# NFilter
set_option -popfeed 0
set_option -constprop 0
set_option -createhierarchy 0

# sequential_optimization_options
set_option -symbolic_fsm_compiler 1

# Compiler Options
set_option -compiler_compatible 0
set_option -resource_sharing 1

#automatic place and route (vendor) options
set_option -write_apr_constraint 1

#set result format/file last
project -result_file "./MultichannelFFT.edn"
impl -active "synthesis"