This folder consists of programming files (*.STP) for the Design to be run in Release Mode.

The provided programming files include embedded NVM application client with application programs in release mode.


****************************************************************
                LIBERO SoC AND SOFTCONSOLE VERSIONS
****************************************************************

Libero SoC   --  Version 10.0 SP1
SoftConsole  --  Version 3.3 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

A2F_AC375_PF.zip
    |
    |      
    |---A2F500 
    |      
    |              
    |      
    |---Readme.txt
    
  
A2F500 folder consists of programming files (*.STP) for both Simple wire and Improved wire implementations. 
These programming files work on A2F500 based SmartFusion Development board only.
The provided programming files include embedded NVM application client with application programs in release mode.