****************************************************************
                Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero IDE   --  Version: 10.0
SoftConsole  --  Version: 3.3 (Build id: 3.3.0.14-M20101209-1200)


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

A2F_AC376_DF
    |
    |
    |
    |---A2F500
    |     | 
    |     |---Verilog  
    |      
    |	   
    |---Programming File
    |     |
    |     |
    |     |---A2F500
    |
    |
    |---Readme.txt
       
    

A2F500
============================
This folder consists of Libero SoC Verilog project for A2F500 based SmartFusion Development Kit Board.
These project files will not work with A2F200 based SmartFusion Evaluation Kit Board and SmartFusion Development Kit Board.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder. 

Programming File
****************
This folder consists of programming files (*.STP) for both Simple wire and Improved wire implementations. 
These programming files works on A2F500 based SmartFusion Development board (A2F500-DEV-KIT) only.
The provided programming files does not include embedded NVM application client.
User need to load the application program using SoftConsole debugger.