#Build: Synplify Pro E-2010.09A-1, Build 006R, Oct 6 2010 #install: D:\ACTEL_All_Software\Libero_v9.1\Synopsys\synplify_E201009A-1 #OS: Windows XP 5.1 #Hostname: WXPL-SCHMITZH #Implementation: synthesis #Mon May 16 18:04:27 2011 $ Start of Compile #Mon May 16 18:04:27 2011 Synopsys VHDL Compiler, version comp520rcp1, Build 028R, built Sep 23 2010 @N: : | Running in 32-bit mode Copyright (C) 1994-2010, Synopsys Inc. All Rights Reserved @N:CD720 : std.vhd(123) | Setting time resolution to ns @N: : RTAXS_ClockSourceSynchronousOutput.vhd(42) | Top entity is set to RTAXS_ClockSourceSynchronousOutput. VHDL syntax check successful! Compiler output is up to date. No re-compile necessary @N:CD630 : RTAXS_ClockSourceSynchronousOutput.vhd(42) | Synthesizing work.rtaxs_clocksourcesynchronousoutput.my_architecture @W:CD280 : RTAXS_ClockSourceSynchronousOutput.vhd(72) | Unbound component CLKBUF mapped to black box @N:CD630 : RTAXS_ClockSourceSynchronousOutput.vhd(72) | Synthesizing work.clkbuf.syn_black_box Post processing for work.clkbuf.syn_black_box Post processing for work.rtaxs_clocksourcesynchronousoutput.my_architecture @END Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Mon May 16 18:04:27 2011 ###########################################################]